Eaton, Alarms & signalling devices, Fulleon, Symphoni High Output sounder, Red housing, Set to Tone 8 (SY/HO/R/8)
| Product Name |
Eaton Symphoni Fire alarm sounder
|
| Catalog Number |
651005FULL-0018X
|
| EAN |
5018987342643
|
| Product Length/Depth |
96 mm
|
| Product Height |
108 mm
|
| Product Width |
108 mm
|
| Product Weight |
0.58 kg
|
| Certifications |
Not Applicable
|
| Color housing |
Red
|
| Product branding |
Eaton
|
| Degree of protection |
IP21
|
| Construction material |
ABS/FR
|
| Material housing |
Plastic
|
| Cable entry |
Rear
|
| Tones |
32
|
| Voice tones |
No
|
| Addressing mode |
Hard addressing
|
| System topology |
Conventional (Non-Addressable)
|
| Type of current |
DC
|