Photo is representative
                                
                                
                                    
                                    Download
                                
                                
                                Eaton Power Defense molded case circuit breaker accessory undervoltage release, UVR, 125 Vdc, PD2 Global, Power Defense, Frame J-K, Power Defense, Screw terminal, 125 Vdc, Screw terminal, Frame 2
| Product Name | 
                                                Eaton Power Defense undervoltage release
                                             | 
| Catalog Number | 
                                                PDG2XUV125DCV
                                             | 
| UPC | 
                                                786679599846
                                             | 
| Product Length/Depth | 
                                                1.73 in
                                             | 
| Product Height | 
                                                1.69 in
                                             | 
| Product Width | 
                                                1.73 in
                                             | 
| Product Weight | 
                                                0.12 lb
                                             | 
| Compliances | 
                                                RoHS Compliant
                                             | 
| Certifications | 
                                                CSA  UL 489 IEC 60947-2 CCC Marked | 
| Model Code | 
                                                PDG2XUV125DCV
                                             | 
| Used with | 
                                                Power Defense
                                             | 
| Voltage rating | 
                                                125 Vdc
                                             | 
| Circuit breaker type | 
                                                PD2 Global
                                             | 
| Frame size | 
                                                Frame J-K
                                             | 
| Series | 
                                                Power Defense
                                             | 
| Terminals | 
                                                Screw terminal
                                             | 
| Undervoltage release | 
                                                125 Vdc, Screw terminal
                                             | 
| Frame | 
                                                2
                                             | 
| Type | 
                                                UVR
                                             |