OEM Drives
Eaton provides a wide selection of variable frequency drives specifically designed for use in OEM applications. These drives offer significant energy savings in addition to space-saving designs and programmable features.
NFX9000 Micro Drives
Eaton's NFX9000 Micro Drives are designed to provide adjustable speed control of three-phase motors. The size and simplicity of these drives make them an ideal choice for installations where space is a primary concern.
M-Max Series
The M-Max Series provides increased efficiency and product life for today's machinery applications. These easy-to-install variable frequency drives also feature a compact design to fit into tight spaces.
H-Max Series
Eaton's H-Max Series of drives is the next generation of drives specifically engineered for HVAC, pump and fluid control applications.
SVX9000 General Purpose
Eaton's SVX9000 variable frequency drive is the compact, modular solution for variable speed applications that offers a variety of features and application capabilities.