Knowledge Search
Download document () of 20
Soft starters

DS7 soft start controller

DS7 easily fits in place of existing soft starters, wye-delta starters or across-the-line NEMA and IEC starters. The voltage ramp start method provides a voltage ramp to the motor for constant torque increase. Users set initial voltage values and the duration of the ramp to full voltage conditions. Soft Stop allows for a controlled stopping of load when a stop-time greater than the coast-to-stop time is desired; for high friction loads where a sudden stop may cause system damage.

Core features of the DS7 soft start controller

  • Run bypass mode greatly reduces internal heating created by the power dissipation across the SCRs
  • Bypass contactor directly connects the motor to the line and improves system efficiency by reducing internal power losses
  • Less heat minimizes enclosure size and cooling requirements, and maximizes the life of all devices in the enclosure
  • LED displays device status and provides fault indication
  • Variable ramp times and voltage control (torque control) settings provide unlimited starting configurations for maximum application flexibility
  • Manages peak starting torque to diminish mechanical system wear and damage
  • 120 Vac or 24 Vdc control voltage available
  • Temperature monitoring sensors allow starter to trip in over/under temperature conditions, preventing device failure
  • Available with or without SmartWire-DT capability

Learn more about soft starters

Watch the following videos from this playlist

  • Soft starter product family overview
  • Soft starter DS7, up to 32A
  • Soft starter DS7, up to 200A

    Become a motor control master! 

    Eaton’s goal is to enhance your product competency, troubleshooting skills and safe operation of motor control products. From beginners who are growing their knowledge to experts who need a refresher, Eaton offers a range of self-guided, eLearning and instructor-led training to meet your individual needs. 

    Ready to order?

    Use our LOCATE A DISTRIBUTOR tool to find one near you.
    Specifications

    Highlight differences
    Show only differences
    Hide blank features
    Download Links
    X
    Download Close
    Take a look at all of Eaton's soft starters.