Model 53 BTX up to 4 inches
Iron, Bronze, Carbon Steel or Stainless Steel - Threaded or Flanged, 3/4" to 4"
No-Hassle Strainer Basket Servicing
The Model 53BTX features a design that makes strainer basket servicing a no-hassle operation. No more "race against the clock" during basket servicing to get the job done before the basket chamber overflows with fluid. The Model 53BTX keeps the chamber dry during service. This gives you time to clean or replace the strainer basket without ever having to worry about leakage and overflow. And...without overflow, there is no need to clean up after servicing the strainer basket. The Model 53BTX is simply a better way to work.
A Better Duplex Strainer Design
A unique flow diverter valve cartridge in the Model 53BTX isolates the two strainer basket chambers and prevents fluid by-pass. An easy-to-turn handle operates the cartridge and diverts the system flow from one chamber to the other, the flow in the pipeline is never shut off, perfect for batch or continuous process applications. When a strainer basket needs to be cleaned, the lever handle is turned to take the basket out of service and to divert the flow through the other chamber. The position of the handle clearly indicates at all times which chamber is in service. No special tools are needed to access the strainer basket for cleaning. The chamber is first drained and then the cover is lifted and swung clear of the chamber opening. The dynamic diverter cartridge seals prevent fluid by-pass into the out-of-service chamber, making for easy, hassle-free strainer basket servicing.
A Better Flow Diverter Cartridge
The heart of the Model 53BTX Duplex Strainer is the unique flow diverter cartridge that features a highly dynamic sealing system on the diverter balls that ensures exceptionally long life and positive sealing. The design works so well that there is no need for manual internal or external ball support adjustment, and the low operating torque means the strainer can be operated with an easy-turn lever handle, a gear box is not needed. A double sealing system on both the upper and lower stems guards against any possible leakage. Special reinforced polymer seats are used for extended service life. Should cartridge service become necessary, it's easy to accomplish. Just remove four bolts and the cartridge comes right out through the top of the strainer. There is no need to take the strainer completely apart or to remove it from the line.
Better For All Applications
The compact, low profile Model 53BTX Duplex Strainer fits into spaces ordinary strainers might not, yet it still uses full-size strainer baskets with low pressure drop performance. And, there is a strainer basket for every application. The standard basket is made of Type 316 stainless steel; however, if required, Monel, Brass or Hastelloy C materials are available. Baskets with openings from 1/2" down to 45 microns are offered so you can choose the best size for your application with no compromises. For easy basket servicing there are two drain plugs, not just one, on each strainer basket chamber. Additionally, there is an easy-to-access vent valve on top of the strainer body. Finally, standard foot mounting pads insure a rock solid installation no matter where the strainer is installed. Available options for the Model 53BTX Duplex Basket Strainer include differential pressure gauges, with or without switches, and magnetic separators installed in the strainer basket for removing fine ferrous particulate matter.
Offered in pipeline sizes from 3/4" to 4", the Model 53BTX can be supplied with threaded or flanged pipe connections. Stainless steel strainer baskets with a low-pressure drop design are standard - and you can choose perforations/mesh sizes from 1/2" down to 400 microns. Special alloy baskets are available as an option - as are differential pressure gauges and switches, magnetic separators, drain valves, a basket chamber vent and a pressure equalizing assembly.
Features
- An Elegant Design That Is Simplicity Itself
- Eyebolts for easy access
- Flanged or threaded connections
- Dynamic ball sealing system
- Double stem seals
- Easy-to-turn operating handle
- Unique seat design. No adjustments!
- Huge selection of strainer baskets

Cv Factors* | ||||||||
| Size | 3/4" | 1" | 1-1/4" | 1-1/2" | 2" | 2-1/2" | 3" | 4" |
| Value | 13 | 13 | 18 | 25 | 42 | 65 | 110 | 175 |
| * For water with clean, perforated basket | ||||||||
Selection Chart | |||||||
| Size | Body & Cartridge Material | Connection | Seat/Seal | Diverter Balls | Rating | ||
| 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2" | Iron | Threaded | TFE/ Buna N* | Stainless Steel | 125# ANSI (PN16 | ||
| 1", 1-1/2", 2", 2-1/2", 3", 4", | Flanged | ||||||
| 3/4", 1", 1-1/4", 1-1/2", 2", 2-1/2" | Bronze Carbon Steel Stainless Steel | Threaded** | 150# ANSI (PN16 | ||||
| 1", 1-1/2", 2", 2-1/2", 3", 4" | Flanged | ||||||
| * Viton standard for SSTL, optional for other materials. ** 2 1/2" threaded not available in carbon or SSTL materials. DIN flanges and BSP threads available. | |||||||
Dimensions
Model 53BTX Dimensions (inches) | ||||||||||||||||
| Pipe Size | AF | AT | C | E | F | G | H | J | K | L | Weight lbs. | |||||
| Iron Flg | Iron Thd | Bronze Flg | Bronze Thd | Carbon & SSTL Flg | Carbon & SSTL Thd | |||||||||||
| 3/4 | - | 5.50 | 5.00 | 13.38 | 10.50 | 3.25 | 2.13 | 1.63 | 2.75 | 3/8 | - | 37 | - | 46 | - | 41 |
| 1 | 6.88 | 5.50 | 5.00 | 13.38 | 10.50 | 3.25 | 2.13 | 1.63 | 2.75 | 3/8 | 42 | 37 | 52 | 46 | 47 | 41 |
| 1-1/4 | 6.88 | 7.50 | 6.81 | 17.00 | 13.25 | 3.25 | 2.13 | 1.63 | 2.75 | 3/8 | - | 80 | - | 100 | - | 89 |
| 1-1/2 | 9.38 | 7.50 | 6.81 | 17.00 | 13.25 | 3.25 | 2.13 | 1.63 | 2.75 | 3/8 | 90 | 80 | 113 | 100 | 100 | 89 |
| 2 | 10.63 | 10.00 | 8.38 | 21.75 | 17.38 | 4.69 | 2.50 | 1.81 | 4.00 | 5/8 | 167 | 157 | 209 | 197 | 185 | 174 |
| 2-1/2 | 10.75 | 10.00 | 8.38 | 21.75 | 17.38 | 4.69 | 2.50 | 1.81 | 4.00 | 5/8 | 183 | 157 | 229 | 197 | 203 | - |
| 3 | 13.50 | - | 8.88 | 26.50 | 22.75 | 4.69 | 2.50 | 1.81 | 4.00 | 5/8 | 285 | - | 357 | - | 432 | - |
| 4 | 16.00 | - | 13.25 | 33.00 | 24.75 | 5.19 | 3.94 | 3.25 | 4.50 | 5/8 | 389 | - | 487 | - | 432 | - |



Key DUPLEX Applications:
- Wastewater
- Spray Nozzle Systems
- Heat Exchanger Protection
- Cooling Towers
- Boiler Feed Water
- Machining Fluids
- Deep Well injection
- Descaling Systems
- Lube Oil Systems
- Irrigation
- Paper Coating
- Refining
Loading Content..Please wait!
44 Apple Street
Tinton Falls, NJ 07724
Toll Free: (800) 656-3344
(NORTH AMERICA ONLY)
Voice: (732) 212-4700
China
No. 7, Lane 280, Linhong Road
Changning District, 200335
Shanghai, P.R. China
Voice: +86-21-5200-0099
Singapore
4 Loyang Lane #04-01/02
Singapore 508914
Voice: +65-6825-1668
Brazil
Av. Julia Gaioli, 474-
Bonsucesso
07251-500 - Guarulhos, Brazil
Voice: +55 (11) 2465-8822
Auf der Heide 2
53947 Nettersheim, Germany
Voice: +49 2486 809-0
Begerow Product Line
An den Nahewiesen 24
55450 Langenlonsheim, Germany
Voice: +49 6704 204-0
Internormen Product Line
Friedenstraße 41
D-68804 Altussheim, Germany
Voice: +49 6205 2094-0
Products on this site may not be available in all regions. Please contact your local Eaton office to determine availability.