A speech dialler is a device that will automatically contact specific people, either via phone call or text message, when a system is activated, providing the ability to be notified of events such as a burglary or fire, as they happen.
The SD-LTE is a universal speech dialler that offers enhanced user capabilities with speech and text messaging over 4G (VoLTE), 3G, or 2G, providing a fast and secure connection to up to 8 recipients without the need of a phone line.
SD-LTE - designed for universal application systems
Your search "" did not match any documents or products.
| Product Codes: | SD-LTE |
| Inputs: | 8 |
| Number of Contacts: | 10 |
| Listen in/talk back: | Yes |
| Temperature Sensor: | Yes |
Support from Eaton
Need product support?
9am - 5pm, Monday to Friday.
Phone: 01753 608700 option 3, then option 5