Eaton’s Power Xpert® Multi-Point meter (PXMP) helps facility managers track and accurately allocate costs to tenants, and benchmark energy usage in buildings and residential applications.
The PXMP is a space-saving solution with its accurate wiring patented technology, helping to reduce installation and commissioning time when integrated into panelboards, switchboards or stand-alone enclosures. Visual indicators on the hardware and software help simplify installation, troubleshooting and maintenance operations.
Core features
The PXMP meter provides energy information and alerts so that building owners can perform maintenance and manage usage to help make intelligent, energy-saving decisions, and is the ideal metering solution for residential, sub-billing or commercial multi-tenant applications.
Learn about our latest enhancements and capabilities.
BrightLayer Industrial Suite
Power Distribution Monitoring and Control
Four is the maximum number of items in the comparison tool.
Your search "" did not match any documents or products.
Copied to clipboard
A minimum of two items are required to use the comparison tool.
Sorry, we can't get that information right now.
Support from Eaton
Technical support
For support on any aspect of the product or installation process contact our Customer Integrity Team:
Pricing, Availability and expedites (Eaton Care)
For more information
100mA solid core current transformer
10mA solid core current transformer
333mV split core current transformer