Eaton’s ReliaSense power measurement sensors is a portfolio containing current and voltage sensors designed to enhance equipment performance, increase operational efficiency and improve safety. The flexibility provided by sensors over auxiliary transformers allows design engineers to easily adapt during the design phase, resulting in efficiency in design and accuracy in application. In addition, retrofitting existing equipment with ReliaSense is a simple way to update existing systems and remove potential failure modes from aged equipment.
Did you miss this webinar? Don't worry! You can still catch up on all the valuable information and topics discussed.
IEC STANDARD | 61869-10, IEC 61869-1, UL, CSA | |
ACCURACY CLASS | 0.5% per IEEE C57.13 class 0.6 | |
CONNECTION TYPE | LEA port (RJ45 connector) | |
CURRENT RANGE | 5 A-50,000 A | |
FREQUENCY RANGE | 45 Hz – 65 Hz | |
3RD PARTY CERTIFICATIONS | UL, CSA |
ACCURACY | 1% | |
OUTPUT | 100 VAC / 0.45 VA L-L, 0.78 VA L-G | |
FREQUENCY | 50/60 Hz | |
AMPLIFIER CONTROL POWER | 24-240 VAC/DC | |
WIRED AD WYE CONFIGURATION |