Download document () of 20
Prefabricated UPS solutions

Containerized data center solution

The Containerized and prefabricated data center solution is primarily a single container with a UPS, switchgear, batteries, HVAC units and all associated fire and safety equipment inside. It can be deployed quickly to expand existing power capacity, incorporated into greenfield modular facilities or used in disaster recovery situations. With a 99 percent efficient UPS that’s available in 825 or 1100 kVA power ratings, it’s the most efficient container on the market. Installation requires only a utility input and facility connection—getting you running faster. It can also be permanently installed outside of existing structures since it includes an HVAC system to regulate internal temperatures.

Contained

• UPS, batteries, switchgear, HVAC and fire and safety equipment in a container
• 825 and 1100 kVA
• Used in warehouse environments, disaster situations, outdoors and more—a data center in a box

Human Machine Interface (HMI)

Customized controls, on-board graphics and monitoring for most technical requirements.
Specifications

Contained prefabricated power solutions

FEATURES
  • Comes in 825 kVA or 1100 kVA power ratings
  • Deploys quickly and allows for permanent outdoor placement when no space is available for new equipment
  • Reduces design and construction costs and the chance of downtime during construction
  • Provides consistency and quality of design, shortening design cycles
  • Arrives as a configured, pre-tested unit on a flatbed, reducing shipping costs
  • Includes a 99-percent efficient UPS, making it the most efficient container on the market
  • Comes with Eaton services support—the single point of contact when an alarm goes off
  • Fits into any disaster recovery plan, since it can be delivered where you need it and deployed quickly
Download Links
X
Download Close

Need product support?

Support from Eaton