Select your location

Eaton 5SC UPS

The Eaton 5SC UPS delivers affordable and reliable protection with pure sine wave output for small business servers, storage and network equipment. The LCD interface provides clear status of key parameters and allows configuration for output voltage, the audible alarm and power input sensitivity. By using Eaton’s Intelligent Power Manager software with the 5SC, you get up-to-the-minute information on the status of power in your network.
Power rating
500-1500 VA
Voltage
120V, 208/230V
Form factor
Tower

Increase battery life by 50%

Take a closer look at the Eaton 5SC UPS

3-year warranty

Comprehensive coverage and support for your UPS and batteries.
How to buy from Eaton
Locate a channel partner
Find a local channel partner based upon your zip code.
UPS and battery replacement selector
Find the UPS model that best suites your needs.
Questions before you buy

Email (link above) or call us

Toll free: 1-800-356-5794 option 2, option 1

International: 1-828-651-0760 option 2, option 1

Monday - Friday: 8:00 a.m. to 6:00 p.m. Eastern time