The Eaton fuse disconnect rack PDU have reached end-of-life (EOL) status.
Eaton Fuse Disconnect rack power distribution units (PDU) offer data centers, especially those operating at higher voltages, a fuse capability that delivers high performance and protection. The rackmount fuse disconnect models are able to clear higher fault currents than models with circuit breakers of similar size. They feature a higher amp interrupt capacity that makes them an ideal fit for power-dense IT racks that are often subject to high fault currents.
The patented Eaton low profile compact circuit protector provides the ability to hot-swap fuses, allowing them to be safely changed without removing power to the PDU that’s providing high availability to your critical equipment. Combined with Eaton’s ePDU G3 technology best-in-class features, the Fuse Disconnect rackmount PDU models are a perfect solution for data centers with high power densities looking for a high-power PDU.
Eaton Environmental Monitoring Probe Gen 2
Eaton High Density rack PDU
Eaton metered input rack PDU
Eaton Visual Power Manager (VPM)
Eaton Managed Rack PDU
Eaton Visual Capacity Optimization Manager (VCOM)
Empty PIM node
Eaton REPO Rack PDU
Eaton PDU cables and accessories
Eaton Metered Outlet rack PDU
Support from Eaton