Knowledge Search
Download document () of 20

EMA114-10

Eaton Managed PDU, 1PH, 0U, L5-20P input, 10 ft cord, 1.92kW, 16A, 120V, 24 Outlets (24) 5-20R, TAA

List price $1,589

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMA114-10
UPC
743172078919
Product Length/Depth
66.5 in
Product Height
2.09 in
Product Width
2.05 in
Product Weight
15.9 lb
Warranty
3 year
Compliances
RoHS Compliant
TAA Compliant
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
Yes
Phase
Single-phase
Wattage
1.92 kW max
Amperage Rating
16A
Input voltage
120V
Input connection
5-20P, L5-20P
Outlets
(24) 5-20R
Cord length
10 ft
Frequency rating
50-60 Hz
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification