Knowledge Search
Download document () of 20

EMAU06-10

Eaton Managed PDU, 1PH, 2U, NEMA L6-30P input, 10 ft cord, 5.76kW, 24A, 200-240V, 16 Outlets (12) C13 (4) C19

List price $1,362

General specifications

Product Name
Eaton managed PDU
Catalog Number
EMAU06-10
UPC
743172082695
Product Length/Depth
19 in
Product Height
5 in
Product Width
3.4 in
Product Weight
13.3 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
2U
Outlet control
Yes
Phase
Single-phase
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
200-240V
Input connection
L6-30P
Outlets
(12) C13, (4) C19
Cord length
10 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification