Knowledge Search
Download document () of 20

EMI201-10

Eaton Metered Input PDU, Split Phase, 0U, L14-30P input, 10ft cord, 5.76kW, 24A, 120/240V, 24 Outlets (24) 5-20R

List price $1,793

General specifications

Product Name
Eaton metered input PDU
Catalog Number
EMI201-10
UPC
786685974767
Product Length/Depth
63.1 in
Product Height
2.05 in
Product Width
2.1 in
Product Weight
11.5 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Split-phase
Wattage
5.76 kW max
Amperage Rating
24A
Input voltage
120/240V
Input connection
L14-30P
Outlets
(24) 5-20R
Cord length
10 ft
Frequency rating
50-60 Hz
Ethernet interface
Yes
Serial interface
RS-232
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification