Knowledge Search
Download document () of 20
Discontinued

EPBZ89

Eaton Basic rack PDU, 0U, C14 input, 1.44 kW max, 100-240V, 12A, 6 ft cord, Single-phase, Outlets: (16) C13

General specifications

Product Name
Eaton basic PDU
Catalog Number
EPBZ89
UPC
743172033482
Product Length/Depth
1.9 in
Product Height
28 in
Product Width
2.2 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL 60950
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
1.44 kW max
Amperage Rating
12A
Input voltage
100-240V
Input connection
C14
Outlets
(16) C13
Cord length
6 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification