Knowledge Search
Download document () of 20
Discontinued

EPBZ90

Eaton Basic rack PDU, 0U, L5-30P input, 2.88 kW max, 100-127V, 24A, 15 ft cord, Single-phase, Outlets: (24) 5-20R

List price $354

General specifications

Product Name
Eaton basic PDU
Catalog Number
EPBZ90
UPC
743172033246
Product Length/Depth
1.9 in
Product Height
40 in
Product Width
2.1 in
Product Weight
0.0001 lb
Warranty
3 year
Compliances
Contact Manufacturer
Certifications
UL 60950
UL Listed

Product specifications

Form factor
0U (Vertical)
Outlet control
No
Phase
Single-phase
Wattage
2.88 kW max
Amperage Rating
24A
Input voltage
100-127V
Input connection
L5-30P
Outlets
(24) 5-20R
Cord length
15 ft
Frequency rating
50-60 Hz
Operating Temperature
0° to 60°C (32° to 140°F)

Export product specification