Eaton 9130 UPS, 1000 VA, 900 W, 5-15P input, Outputs: (6) 5-15R, 120V
Product Name |
Eaton 9130 UPS
|
Catalog Number |
PW9130L1000T-XL
|
UPC |
790341052720
|
Product Length/Depth |
15.1 in
|
Product Height |
9.1 in
|
Product Width |
6.3 in
|
Product Weight |
30.9 lb
|
Warranty |
2 year limited factory
|
Compliances |
FCC Class B
EN55022 Class B |
Certifications |
EN 55022
cUL Listed UL Listed VCCI cULus Listed NOM |
Catalog Notes |
Thermal protection switches load to bypass in case of overheating, Allows UPS operation without utility input
|
Runtime graph | |
Battery management |
ABM technology (3-stage charging extends battery service life by 50% and provides advance warning for battery replacement)
|
Battery replacement |
Hot-swappable internal batteries and extended battery modules (EBMs)
|
Battery rating |
(3) 12V, 9 Ah
|
Battery type |
Sealed, lead-acid
|
Extended battery capability |
Add up to 4 extended battery modules (EBM). Part number PW9130N1000T-EBM
|
Receptacle |
(6) 5-15R
|
VA rating |
1000 VA
|
Wattage |
900 W
|
Topology |
Online/Double-conversion
|
Output power factor |
0.9
|
Output waveform |
Sine wave
|
Voltage |
120V
|
Output nominal voltage |
120V default (100/110/120/127V)
|
Output voltage range |
±2% steady-state
|
Output frequency |
50/60 Hz
|
Input connection | |
Input cord length |
6 ft
|
Input nominal voltage |
120V default (100/110/120/127V)
|
Input frequency range |
45-65 Hz
|
Input power factor |
0.9
|
Communication |
Best Dock Slot + 1 USB port + 1 serial RS232 port + 1 mini-terminal block for remote power off + 1 mini-terminal block for output relay
Communication slot
|
Expansion slots |
Yes
|
User interface |
Graphical display, 4-button programmable menu
|
Altitude |
<3000m for nominal power, -5°C temp derating every 500m
|
BTU Rating |
Online: 500, Battery: 674
|
Noise level |
<50 dB at 1 meter
|
Relative humidity |
5-90% non-condensing
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Form factor |
Tower
|
Package contents |
|
Efficiency at max. load |
86%
|
Standard factory warranty |
|