- 24m viewing distance
- High luminance >500 cd/m²
- Li-Ion battery
- Selectable duration of 1h, 3h, 8h
- Comply with the requirements of food-law HACCP
- CGLine+ technology
The Atlantic LED luminaire series fulfils protection rating IP65 with UV-resistant materials and an especially tough construction. It is ideal for use in outdoor areas or in industrial applications. Optional versions with a self-regulating battery heater allow ambient temperature down to -20°C.
The range includes safety luminaires with different optics for escape route or anti-panic illumination and single or double-sided exit signs with an optimal perceptibility of the exit sign achieved by the high luminance of the white contrasting colour (>500 cd/m²). Atlantic LED is also suitable for use in the food processing industry in accordance with Standards IFS and HACCP.
The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.
Tel: +971 (04) 806 6100