Download document () of 20
Self-contained

i-P65 - Self-contained safety & exit sign

The i-P65 is a high-performance emergency bulkhead using the latest LED and optic technology to provide an attractive, robust and functional luminaire for indoor and outdoor use. The range has been designed for ease of installation with a compact attractive appearance and a uniform lighting distribution.

Boasting numerous features and benefits, the i-P65 can be used to provide escape route lighting, single-sided or optional double-sided exit sign with a common look and feel where the mix between aesthetics and robustness is a primary concern.

The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation. 

Multi functional use
Escape route, anti-panic or exit sign (single and double-sided)
Robustness
IP65 protection rating and IK10 impact resistance
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 20m viewing distance
  • Up to 153lm light output
  • 3h duration
  • CGLine+ technology
  • Degree of protection IP65
  • Impact resistance IK10
  • Low temperature battery heater kit available
  • Wall and ceiling installation

Versatile multi-functional use

The range can be used for escape route, open area and exit sign applications by adding exit sign pictogram accessories.
Escape route or anti-panic
Single-sided exit sign
Double-sided exit sign

High degree of protection from water, dust and impacts

Named after the ingress protection that guided its development IP65, the i-P65 range also features IK10 impact resistance making it suited for areas with high levels of water, dust and generally areas where robust construction is required.

Simply the most flexible, reliable monitoring for peace of mind

The i-P65 luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
Specifications

PRODUCT CODES

Luminaires

Order code Description
IP65LEDE3H i-P65 3h, Escape route
IP65LEDE3HCGL i-P65 3h, Escape route CGLine+
IP65LEDE3HIS i-P65 3h, Escape route Autotest
IP65LEDEX3H i-P65 Double-sided exit sign, 3h
IP65LEDEX3HCGL i-P65 Double-sided exit sign, 3h CGLine+
IP65LEDEX3HIS i-P65 Double-sided exit sign, 3h Autotest
IP65LEDO3H i-P65 3h, Open area
IP65LEDO3HCGL i-P65 3h, Open area CGLine+
IP65LEDO3HIS i-P65 3h, Open area Autotest

Accessories

Order code Description
IP65CONDHEAT i-P65 Low temperature heater kit
IP65DBLLEG i-P65 Double-sided legend kit, European format 
IP65DBLLEG7010 i-P65 Double-sided legend kit, ISO7010 
IP65LEG i-P65 Single-sided legend kit, European format 
IP65LEG7010 i-P65 Single-sided legend kit, ISO7010 

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface mounting
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: Grey
Rated supply voltage, Frequency: 230 - 240 V AC, 50/60 Hz
Protection class: I
Degree of protection (IP): IP65
Duration: 3h
Luminous flux at emergency operation: 148lm to 153lm
Viewing distance: 20m
Degree of impact resistance (IK): IK10
Operation: Maintained / Non-Maintained (M / NM) | Maintained (M)
Testing system: No testing system | Auto-Test | CGLine+
Luminaire type: Safety and exit sign luminaire
Download Links
X
Download Close