Download document () of 20
Self-contained

NexiTech LED - Self-contained safety & exit sign

The modern style, the simplicity of the shapes and the high-quality surfaces make NexiTech LED ideal for any architectural context, while the precision of the mechanics and the sophisticated electronics guarantee a full unmatched reliability. The latest generation of LED light source provides a good and uniform light distribution.

The wide range of accessories allows installation on a wall or ceiling, surface or recessed in indoor and harsh environments, thanks to the IP65 protection kit. It is also possible to use it as a single or double-sided exit sign and to combine exit and safety lighting functions in one product.

This range is composed of maintained and non-maintained variants, 1/1.5/3h duration versions, from 100lm up to 800lm light output. The use of LEDs, automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Increased affordance
More visibility to exit sign for faster and safer evacuation
Easy integration
Wide range of accessories available
Latest technology
Automatic testing and monitoring with CGLine+

Features

  • 20m or 30m with double-sided panel
  • From 100 to 300lm light output
  • 3h duration
  • Increased Affordance functionality with CGLine+ technology
  • Maintained and Non-Maintained mode on all versions
  • Wall or ceiling mounting, surface or recessed installation
  • Degree of protection IP40 and IP65
  • Safety and exit functions combined in 1 luminaire with panel accessory

Eaton's solutions for SBS's new smart logistics hub: automation, electrical protection and fire safety for Warehouse 4.0

Location: Novara, Italy

Challenge: Boost competitiveness by refining the product supply system and implementing new warehouse technologies.

Solution: Adopt a comprehensive package solution that comprises smart automation, UPS devices and life safety systems.

Results: The installation of state-of-the-art solutions across the warehouse.

 

CSS-SBS-1.jpg

Flexible range of exit sign and safety options to suit the application

Eaton's NexiLite single sided emergency exit sign

Single-sided exit sign

Single-sided pictogram behind a transparent diffuser and slide in pictogram.
Eaton's NexiLite double sided emergency exit sign

Double-sided exit sign panel

Edge light panel with double-sided pictogram for ceiling installation.
Eaton's NexiLite double sided emergency exit sign with opal diffuser

Double-sided exit sign panel with opal diffuser

Exit sign and safety lighting functions in one product.

The right accessory at the right time

NexiLite Frame

Creating a superior finish

Eaton's finishing frame is designed for when a superior finish is required.
NexiLite IP65 emergency lighting weatherproof variant without pictogram

Protecting from water and dust

Add the IP65 protection kit for the harshest environments.
NexiLite recessed backbox base for brick walls

Unobtrusive mounting on brick

Choose our recessed brick back box for creating a seamless finish on brick.

Improving the recognition of exit signs

NexiTech LED is available with Increased Affordance function, designed to improve people's recognition of escape routes during an emergency situation. It enables illuminated exit signs to flash or pulse, which makes them more visible and could therefore speed up the process of evacuation.

Simply the most flexible, reliable monitoring for peace of mind

The NexiTech LED luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.

Paint customization

Perfect integration of self-contained into buildings' architecture is always a challenge.

Eaton helps you meet this challenge with a range of painted luminaires housing and accessories available in 3 core colours. Others available on request.

  • Colored self-contained emergency lighting luminaires
  • Colored recessed bases
  • Specific integrating or fastening systems

Pictogram customization

The role of exit sign luminaires may not always be showing the escape route. Sometimes, it is necessary to easily identify the location of safety equipment, refuge, assembly point. etc.

Eaton has developed a core range of specific pictograms for several product families to cover most of those signage requirements.

Want to find out more or don't see the pictogram you require? Contact our sales team and they'll be happy to discuss the specifics needs of a project with you.

Eaton emergency lighting pictogram customization top level options
Specifications

Highlight differences
Show only differences
Hide blank features

PRODUCT CODES

Luminaires

Order code Description Equivalent order code for resources
Crompton JSB Menvier    
NEXI100-3H-AT-C NEXI100-3H-AT-J NEXI100-3H-AT-M   NEXI100-3H-AT
NEXI150-3H-AT-C NEXI150-3H-AT-J NEXI150-3H-AT-M NexiTech LED 150lm 3h Autotest NEXI150-3H-AT
NEXI150-3H-CGL-C NEXI150-3H-CGL-J NEXI150-3H-CGL-M NexiTech LED 150lm 3h CGLine+ NEXI150-3H-CGL
NEXI150-3H-CGL-IPC NEXI150-3H-CGL-IPJ NEXI150-3H-CGL-IPM NexiTech LED 150lm 3h CGLine+ IP65 NEXI150-3H-CGL-IP
NEXI250-3H-AT-C NEXI250-3H-AT-J NEXI250-3H-AT-M NexiTech LED 250lm 3h Autotest NEXI250-3H-AT
NEXI300-3H-CGL-C NEXI300-3H-CGL-J NEXI300-3H-CGL-M NexiTech LED 300lm 3h CGLine+ NEXI300-3H-CGL
NEXI300-3H-CGL-IPC NEXI300-3H-CGL-IPJ NEXI300-3H-CGL-IPM NexiTech LED 300lm 3h CGLine+ IP65 NEXI300-3H-CGL-IP
NEXI3HIA-CGL-C NEXI3HIA-CGL-J NEXI3HIA-CGL-M NexiTech LED 3h IA CGLine+ IP40          NEXI3HIA-CGL
NEXI3HIACGLIPC NEXI3HIACGLIPJ NEXI3HIACGLIPM NexiTech LED 3h IA CGLine+ IP65          NEXI3HIACGLIP

Pictograms and panels 20m

Order code Description
NEXI-PLEX-20-DB Nexi Panel 20m Down/Blank, ISO High Unifor.
NEXI-PLEX-20-DD Nexi Panel 20m Down/Down, ISO High Unifor.
NEXI-PLEX-20-LR Nexi Panel 20m Left/Right, ISO High Unifor.
NEXI-PLEX-20-UB Nexi Panel 20m Up/Blank, ISO High Unifor.
NEXI-PLEX-20-UU Nexi Panel 20m Up/Up, ISO High Unifor.
NEXI-PLEXO-20-DB Nexi Panel Opal 20m Down/Blank, ISO High Unifor.
NEXI-PLEXO-20-DD Nexi Panel Opal 20m Down/Down, ISO High Unifor.
NEXI-PLEXO-20-LR Nexi Panel Opal 20m Left/Right, ISO High Unifor.
NEXI-PLEXO-20-UB Nexi Panel Opal 20m Up/Blank, ISO High Unifor.
NEXI-PLEXO-20-UU Nexi Panel Opal 20m Up/Up, ISO High Unifor.
NEXI-PICTO-D Nexi Pictogram Down, ISO
NEXI-PICTO-L Nexi Pictogram Left, ISO
NEXI-PICTO-R Nexi Pictogram Right, ISO
NEXI-PICTO-U Nexi Pictogram Up, ISO

Panels 30m

Order code Description
NEXI-PLEX-DB Nexi Panel 30m Down/Blank, ISO High Unifor.
NEXI-PLEX-DD Nexi Panel 30m Down/Down, ISO High Unifor.
NEXI-PLEX-LR Nexi Panel 30m Left/Right, ISO High Unifor.
NEXI-PLEX-UB Nexi Panel 30m Up/Blank, ISO High Unifor.
NEXI-PLEX-UU Nexi Panel 30m Up/Up, ISO High Unifor.
NEXI-PLEXO-DB Nexi Panel Opal 30m Down/Blank, ISO High Unifor.
NEXI-PLEXO-DD Nexi Panel Opal 30m Down/Down, ISO High Unifor.
NEXI-PLEXO-LR Nexi Panel Opal 30m Left/Right, ISO High Unifor.
NEXI-PLEXO-UB Nexi Panel Opal 30m Up/Blank, ISO High Unifor.
NEXI-PLEXO-UU Nexi Panel Opal 30m Up/Up, ISO High Unifor.
NEXI-PLEXL-DB Nexi Panel 30m Down/Blank, ISO Lite Unifor. 
NEXI-PLEXL-DD Nexi Panel 30m Down/Down, ISO Lite Unifor.
NEXI-PLEXL-LR Nexi Panel 30m Left/Right, ISO Lite Unifor. 
NEXI-PLEX-IP Nexi Panel 30m for IP65 housing 7 stickers, ISO Lite Unifor. 

Accessories

Order code Description
NEXI-FC Nexi False Ceiling kit
NEXI-FR Nexi Finishing Frame
NEXI-IP Nexi IP65 protection kit
NEXI-RB Nexi Recessed Base
NEXI-WB45 Nexi 45° Wall Bracket (IP40/IP65)
EL-BR1 Nexi 90° Wall Bracket (IP40/IP65)

TECHNICAL SPECIFICATIONS

Mounting method: Wall / Ceiling mounting | Surface / Recessed mounting | Supporting bracket
Light source: LED not exchangeable
Housing Material: Polycarbonate
Housing Color: White
Rated supply voltage, Frequency: 220 - 240 V AC, 50/60 Hz
Protection class: II
Degree of protection (IP): IP40 | IP65
Duration: 3h
Luminous flux at emergency operation: 100lm to 300lm
Viewing distance: 20m | 30m with accessory
Degree of impact resistance (IK): IK03 | IK07
Operation: Maintained / Non-Maintained (M / NM) | Non-Maintained (NM)
Testing system: Auto-Test | CGLine+
Luminaire type: Safety and exit sign luminaire
Download Links
X
Download Close