Download document () of 20
Self-contained

Sirios Fluo - Self-contained safety & exit sign

Sirios Fluo is a low-profile range of emergency lights, designed and equipped with technical solutions and accessories for different applications such as offices, cinemas or general commercial applications.

The range of accessories includes a recessed base for installation to walls and false ceilings, an IP65 weatherproof kit, an exit sign label as well as a variety of lamp options (8, 11, 18, 24W).

The use of automatic testing and monitoring devices (CGLine+) significantly reduce the operating and maintenance costs of the installation.

Operation
Maintained or Non-Maintained mode
Easy integration
Wide range of accessories available
Latest technology
Automatic testing and monitoring with CGLine+
  • 30m viewing distance
  • Up to 600lm light output (24W)
  • 3h duration
  • CGLine+ technology

Features

Double-sided exit sign panel

Fast installation

Sirios can be associated with a wall mount base accessory to make the installation faster and easier.

Simply the most flexible, reliable monitoring for peace of mind

The Sirios Fluo luminaires can be reliably and efficiently monitored thanks to CGLine+ technology.
Specifications

PRODUCT CODES

Luminaires

Order code Description Equivalent order code for resources
Crompton JSB Menvier    
S8-3H-CGL-C
S8-3H-CGL-J S8-3H-CGL-M Sirios 8W Non-maintained CGLine+ 3h
S8-3H-CGL
S11-3H-CGL-C
S11-3H-CGL-J S11-3H-CGL-M Sirios 11W Non-maintained CGLine+ 3h
S11-3H-CGL
S18-3H-CGL-C
S18-3H-CGL-J S18-3H-CGL-M Sirios 18W Non-maintained CGLine+ 3h
S18-3H-CGL
S8M-3H-CGL-C
S8M-3H-CGL-J S8M-3H-CGL-M Sirios 8W Maintained CGLine+ 3h
S8M-3H-CGL
S11M-3H-CGL-C
S11M-3H-CGL-J S11M-3H-CGL-M Sirios 11W Maintained CGLine+ 3h
S11M-3H-CGL
S18M-3H-CGL-C
S18M-3H-CGL-J S18M-3H-CGL-M Sirios 18W Maintained CGLine+ 3h
S18M-3H-CGL

Accessories

Order code Description
S-WB Sirios Wall mounting base
S-RB Sirios Recessed base
S-IP Sirios Weatherproof base
171-000-032 Sirios Vertical metal base
171-000-035 Sirios Horizontal metal base
S-LGD100 Sirios Exit sign Left ISO format
S-LGD200 Sirios Exit sign Right ISO format
S-LGD300 Sirios Exit sign Down ISO format
S-PSLR Syrios acrylic legend (Left/Right)
Mounting method: Wall / Ceiling mounting | Surface / Recessed mounting
Light source: Fluorescent
Housing Material: Polycarbonate
Housing Color: White
Rated supply voltage, Frequency: 230 V AC, 50/60 Hz
Protection class: II
Degree of protection (IP): IP42 | IP65 with accessory
Duration: 3h
Luminous flux at emergency operation: 100lm to 120lm
Viewing distance: 30m
Degree of impact resistance (IK):  
Operation: Maintained (M) | Non-Maintained (NM)
Testing system: Auto-Test | CGLine+
Luminaire type: Safety and exit sign luminaire
Download Links
X
Download Close