MAX-LOAD coreless filter bags are manufactured from melt-blown media. Combined in a multi-graded configuration they provide an excellent dirt holding capacity. The rigid structure with a total media depth greater than 18 mm, provides a barrier to hard and metallic as well as deformable gel-type contaminants.
Key MAX-LOAD coreless filter bag applications:
ABSORPTION INSERT
ACCUGAF filter bag
DCF 400/ 800/ 1600
HAYFLOW Q
LOFCLEAR 500
MAXILINE VMBF
PROGAF
Spare Parts Bag Filter Housings
TOPLINE
Materials | Polypropylene or polyester melt-blown media |
|
Seal rings | SENTINEL ring with endcaps in polypropylene or polyester copolymer |
|
Retention ratings |
1, 5, 10, 20, 50, 100 and 150 µm |
|
Sizes | 01: Ø 180 x 345 mm L 02: Ø 180 x 730 mm L |
|
Filter area | 01: 0.15 m² 02: 0.30 m² |