Download document () of 20
Fire detection systems

Optical, photo-thermal & heat addressable detector range

Eaton’s range of addressable detectors are third party approved to the relevant section of EN54 (part 7 for smoke detectors & part 5 for heat detectors).

Suitable for use with Eaton’s addressable fire systems, these detectors are designed to be used in environments where the ambient conditions might cause false alarms if smoke detection were to be used, for example where there are high levels of dust, fumes or smoke under normal conditions.

The range, which includes an optical detector, a photo-thermal detector and a heat detector, are ideal for the commercial sector and can be used in a variety of applications.

Mounting options
Surface mounting with CAB300 base
Area coverage
50m² or 100m² (subject to local standard)

From clean burning to smouldering; Eaton has a addressable fire detector to suit the application

Eaton Optical Smoke Detector

Optical sensor

Giving the fastest response to slow burning or smouldering fires which give rise to large visible smoke particles.
Eaton Photo-Thermal Detector

Photo-thermal sensor

Respond quickly to fast clean burning fires yet maintain the advantage of optical sensors when detecting smouldering fires.
Eaton Multi-Mode Heat Detector

Multi-mode heat sensor

These sensors can be set to one of 3 modes 77ºC / 92ºC and rate of rise.

Soft addressed for quick commissioning

All the intelligent addressable sensors are soft addressed allowing engineers to program the device at the panel instead of on location, reducing commissioning time and cost.

360° Visibility light pipe LED technology

An onboard light emitting diode (LED) utilises light pipe technology to emit a light which is visible in 360° for peace of mind and easy maintenance.

Discrete, simple design

Designed to integrate into any decor, Eaton's range of addressable optical, multi-mode and photo thermal detectors all share a consistent clean design.

One installation point.

Multiple devices.

Eaton's range of addressable detectors have three types of detector base to meet the challenges of the site:

  • Standard detector base (see specification tab)
  • Duct mounting base for monitoring heat, air conditioning and ventilation (HVAC) ducts
  • Sounder bases including options for the addition of a LED or visual alarm device beacon
Student accommodation room with a Eaton addressable sounder detector
Specifications

Highlight differences
Show only differences
Hide blank features
Looking for Cooper | JSB | Menvier catalogues?

Product codes

Description Cooper JSB Menvier
Optical addressable detector
CAP320 FXN723 MAH820
Photothermal "dual" addressable detector CAPT340 FXN722 MAOH850
Heat addressable detector CAH330 FXN725 MAH830
Standard addressable detector base CAB300 FXN720 MAB800

TECHNICAL SPECIFICATIONS

  Optical smoke detector
Photo-thermal detector
Multi-mode heat detector
Standards: EN54 Pt7: 2000 +A1: 2002 +A2: 2006
EN54 Pt17: 2005
EN54 Pt5 2000 + A1:2002,
EN54 Pt7 2000 + A1:2002, EN54 Pt 17
EN54 Pt5 2000 + A1:2002
EN54 Pt17
Operating Voltage: 18V dc to 30V dc
Standby Current: 220μA (max)
Alarm Current: 5mA (max)
Addressing Mode: Auto address
Mounting Position: Ceiling in open areas
Mounting Options: Surface mount with CAB300 base
Area Coverage: 100m² (subject to local standard)
System Wiring: Min. 1.5mm, 2 core loop or spur
Rate of Rise: N/A
Fixed Heat 77ºC: N/A
Fixed Heat 90ºC: N/A
AIR: N/A
BS: N/A
CS: N/A
Indication: 360° visibility light pipe
Operating Temperature: -10°C to +60°C
Humidity (Non-condensing): 0 to 95% RH
Construction: PC/ABS
Colour: White
Dimensions Excl Base (Dia x D): 101mm x 33mm 101mm x 43mm  101mm x 43mm
Dimensions Incl Base (Dia x D): 104mm x 45mm 104mm x 55m 104mm x 55m
Weight (Without Base): 76g
IP Rating: IP30
Suitable for use with: Eaton addressable fire systems
 
  Standard addressable detector base
Construction: PC / ABS
Colour: White
Dimensions (Dia x D): 104mm x 22mm
Compatibility: Eaton's addressable detector range
Download Links
Looking for Cooper | JSB | Menvier catalogues?
X
Download Close