The BiWire output relay module provides a simple means of interfacing BiWire systems with external equipment, such as door retainers and nursing equipment.
It is simple to install and can provide additional flexibility to an installer, as external switching can be achieved without having to wire back to the main fire alarm control panel.
The module range is available in 24V and 230V variants.
From the world's leading supplier of fire notification devices, Eaton's range of 2-wire fire alarm devices helps you to maximise the BiWire system. From our 5 in 1 detector to our VAD compliant sounder beacon base, each device has been chosen specifically to be part of the BiWire device range for their quality, ease of use and low installation cost.
Your search "" did not match any documents or products.
| BiWire External Relay Module 24V | BWEXTR24V |
| BiWire External Relay Module 230V | BWEXTR230V |
| Operating Voltage: | 18V – 22V |
| Alarm Voltage: | 30.7V – 32.4V |
| Quiescent Current: | 130 μA Nom |
| Alarm Current: | 200uA Nom |
| Sets of Contacts: | 1 |
| Contact Type: | Single pole changeover |
| Contact Rating: | 1A @ 24Vdc / 3A @ 230Vac |
| Operating Temperature: | -10°C to + 55°C |
| Humidity (Non-condensing): | 93% RH |
| Standards: | EN54:Pt18 |
| Dimensions (HxWxD): | 180mm x 130mm x 60mm |
| Weight: | 0.5kg |
| Ingress Protection: | IP66 |
| Suitable for use with: | BiWire panels only |