Download document () of 20
Fire detection systems

UL Active or passive touch screen addressable repeater panel

The touch screen repeater panel provides sophisticated touchscreen functionality, yet achieves a simple end-user interface operation within a compact panel design. It is designed to work with Eaton's UL Listed addressable control panels as a network repeater, via its integral dual redundant network card. Like the main control panel, the repeater is designed to have all the end-user control via its touchscreen display, as well as the ability to operate in multi-language mode, providing the end-user with the ability to use the panel in his own language. Repeaters are suitable for commercial builds where the main control panel may need to be installed in a different area to where it needs to be viewed.
PSU approved
UL864 9th edition
System
Requires no programming
LED indicators
8 LEDs including power on, alarm & system issue

Large, versatile touchscreen user interface

The ULCTPR3000 repeater panel boasts a large touch screen user interface and with its multi-language capability the language can easily be changed to suit the operator.

Plug, play and go

The repeater's plug and play features takes the time out of programming by using settings already on the network to set up quickly and without the need for a laptop.

Extensive network and capability to protect large buildings and sites

Full network capability of up to 126 panels & the panel operates in either normal, supervisor or engineer mode.

Eaton UL listed fire systems, setting projects apart from the rest

Since the launch of Eaton's UL Listed fire product range, several prestigious projects worldwide have been supplied with products including the Hyatt Resort and Spa, Shangri-La at the Fort and Times Square projects in South East Asia and several major projects in the Middle East, including within the Riyadh Financial district.
Specifications
Highlight differences
Show only differences
Hide blank features
Looking for Cooper | JSB | Menvier catalogues?

Product codes

Description Cooper JSB Menvier
UL Addressable Touch Screen Repeater ULCTPR3000 ULFPTR6000 ULDPTR6000

Technical specifications

Description: Touchscreen Repeater Panel
Standards: UL864 9th edition
LED: Power on, Alarm, General Trouble, General Supervisory, Power Trouble, System Trouble, Test, NAC Trouble
Voltage: 120V ac to 240V ac, 60Hz
Current: 100mA
Network SLC: 5V dc, 11mA (max)
Line impedance: 50Ω (max)
Batteries: 2V dc x 12V dc, 7Ah, 0.1 derating
Battery Charge Current: 1.0A
Standby Period: 24 hours + 30 min. alarm
Programmable Relay (Fire): 30V dc, 1A, resistive
Download Comms: RS232 port
Operating Temperature: 0°C to 49°C
Humidity (Non-condensing): 0 to 93 %RH
Dimensions (HxWxD): 375mm x 357mm x 95mm
Weight: 9kg (with batteries) 4kg (w/o batteries)
Ingress Protection: IP40
Construction: PC/ABS, UL94 5VA rating
Colour: Graphite
Cable Entry: 11 x 20mm knockouts top of back box
Suitable for use with: Eaton UL Fire Systems
Download Links
Looking for Cooper | JSB | Menvier catalogues?
X
Download Close