Download document () of 20
Variable frequency drives

PowerXL DC1 compact variable frequency drives

The PowerXLTM DC1 variable frequency drive stands out with its small size and user-friendly interface. The DC1 was specifically developed for use in standard applications such as fans, pumps and conveyors. With the activation of additional parameters and functionalities, the DC1 can also cover demanding applications involving IE4 (Super Premium Efficiency) motors. Thanks to their quick and simple commissioning, the DC1 drives are ideally suited for mass production. With various available mains voltages and a performance range of 0.37 kW to 22 kW, the DC1 also offers maximum flexibility.  

High degree of protection
IP66 for distributed applications
Ambient temperatures
Up to 50°C without derating
Retrofitting
Flexible with expansion modules

Core features

  • Rapid commissioning thanks to 14 basic parameters
  • CANopen and Modbus RTU onboard
  • Optional PROFINET and Ethernet/IP connection
  • Degrees of protection: IP20 and IP66
  • Integrated PI controller
  • Meets international standards (CE, UL, cUL, c-Tick, RoHS, UkrSEPRO) 

Can be adapted to any application.

All DC1 models are available with an optional integrated EMC filter or brake transistor. For example, the number of relay outputs can be easily expanded using plug-in expansion modules. In addition, the devices can be connected to Ethernet/IP-based protocols and to the SmartWire-DT system via the available communication modules.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com