Eaton's Pow-R-Line 1a-LX and Pow-R-Line 2a-LX column panelboards provide higher interrupting ratings for selective coordination purposes and a compact and flexible solution for electric power distribution with integrated breakers, metering and surge protection. Additionally, they’re designed to meet CSA C22.2 No. 29 and NEMA PB1 standards for use in data centres, industrial, commercial and healthcare facilities.
| RATED MAXIMUM VOLTAGE | 480 VAC and 250 VDC |
| CONTINUOUS CURRENT | 100–225 A |
| INTERRUPTING RATING | 240 VAC: 65 kA fully rated 240 VAC: 100–200 kA series rated 480Y/277 VAC: 14 kA fully rated 480Y/277 VAC: 22–150 kA series rated 250 VDC: 10 and 14 kA fully rated |
| NEMA | PB-1 |
| THIRD-PARTY APPROVAL/RECOGNITION | UL 67/CSA |
| SEISMIC QUALIFICATION | Lighting and appliance panelboards certificate |
| PROTECTION DEVICES | Moulded case circuit breakers and miniature circuit breakers |
| DEVICE MOUNTING | Bolt-on or plug-on |
| ACCESS | Top and bottom access |
| ENCLOSURE TYPE | NEMA Type 1 |
| STANDARD INDOOR WIDTH DIMENSIONS | 219mm (8.63 inches) |
| STANDARD INDOOR DEPTH DIMENSION | 152mm (6.00 inches) |
| STANDARD INDOOR HEIGHT DIMENSION | 1753, 1981, 2057 or 2286mm (69, 78, 81 or 90 inches) |
| CUSTOMISED DIMENSIONS AVAILABLE | Contact satellite manufacturing facility |