Download document () of 20
Security & intruder alarm systems

Eaton SecureConnect™ - Cloud connected security system app

Eaton SecureConnect™ is a smart intruder solution offering property owners 24/7 control over their security system from anywhere in the world through a user-friendly mobile app available for iOS and Andriod operating systems.

Rigorously tested and approved by Eatons Cyber-Security Centre of Excellence in the USA,  SecureConnect™ has been built with cybersecurity in its DNA, ensuring homeowners are protected from both physical and digital threats.

SecureConnect™ is available on Eaton's second generation Scantronic i-on burglar alarm panels - i-on Compact, i-on30R, i-on40H, i-onG2SM, i-onG3MM and i-onG3LM.

Peace of mind on the go

Real-time push notifications of system activity are sent directly to the end-users smart device alerting them to events whether home or away.

Secure from physical and digital threats

Eaton's securely encrypted app is equipped with facial and fingerprint recognition and has been rigorously tested and approved by Eaton's Cyber-Security Centre of Excellence. Keeping property owners securely in control of their security system 24/7.

Quick confirmation of an event

With the addition of Eaton's range of cameras, recent events are logged and images captured. Providing users with the vital information they need to quickly review incidents and decide if they need to act based on high definition imagery.

Customisable to the user's needs

The app can be set-up to suit individual requirements. Users can also control the notifications they receive, be alerted to all system activity or just alarm events. Users can also control different systems from the same application, be connected to the home and the office from anywhwere in the world.

See SecureConnect™ in action

SecureConnect™ enabled panels and devices

Eaton SecureConnect™ Installer Cloud is compatible with Eaton's i-on Generation 2 panels and comes at no extra cost. Meaning no matter the scale of the installation the Installer Cloud is always available. Eaton recommends to get the most out of SecureConnect™ to include cameras to unlock the full benefit of visual verification and push notifications.

Want to know more about cloud-connected security systems?

The adoption of connected technology is increasing as consumers seek greater levels of control, convenience and comfort. Smart or cloud-connected security systems, such as SecureConnect™, enable the controlling and monitoring of alarm systems anytime, anywhere.
Specifications

Download the app today

The SecureConnect™ app is available on Google Play and the App Store. Click on the logos below to be taken to the relevant store.

Download Links
X
Download Close