Download document () of 20
Emergency voice communications & telephones

UL Voice evacuation network audio system

The UL Voice evacuation network audio system operates in conjunction with any fire alarm control panel to provide a networked life safety system with an optional integrated 2-way fireman’s telephone.

Each Master Panel (MP) and Distributed Panel (DP) has its own power supply and battery charger and must be wired with 120 or 240 VAC with standby batteries connected. The panels are housed in a surface or semi-flush mounted backbox with a hinged and key locked door.

Suitable for small to medium-sized applications, this voice evacuation system can be custom configured to satisfy the needs of any high-rise application. The system enables Fire department authorities ton easily take command of evacuation or relocation procedures and emergencies. Building management and fire brigades can monitor and control emergency response even before the professionals arrive.

Scalable
Suitable for small and high-rise applications
Effective
High speed communication loop
Site-wide
Connect up to 256 distributed panels

A flexible voice alarm system adaptable to high-rise applications

Connection of the CW-HMX Master Panel to Distributed panels from the range will enable installation of the voice alarm system into high-rise buildings.

Up to 256 Distributed Panels can be connected to the Master Panel, each providing 4 class B speaker zones (expandable to 8 class B or 4 Class A). Each Distributed panel can also be configured to support up to 16 optional fire phone circuits.

A full range of optional accessories are available to further customise the system including:

  • Integrated fire phone
  • Area-of-refuge
  • Fiber optic network cable

NB: Number of distributed panels to be determined by building specifications

 

fire-ul-voice-evacuation-system-panel-cw-hmx-diagram.jpg

Emergency situation? Unfamiliar surrroundings? Get the message through!

The evacuation of a commercial building can be triggered by a growing array of potential threats, including fire, acts of terrorism or extreme weather. With the growing number of busy, complicated or unfamiliar buildings, the process of guiding people to safety is becoming increasingly complex. Public address and voice alarm (PAVA) systems are key to giving clear messages that guide individuals to safety, which is why they are an essential part in evacuation planning today.

Design a voice alarm system to suit your building's requirements

Specifications

PRODUCT CODES

Master panel configurations
CW-HMX-MP16  Master Panel, 16 Switch Control
CW-HMX-MP32 Master Panel, 32 Switch Control
CW-HMX-MP48  Master Panel, 48 Switch Control
CW-HMX-MP64  Master Panel, 64 Switch Control
CW-HMX-MP80  Master Panel, 80 Switch Control
CW-HMX-MP96  Master Panel, 96 Switch Control
CW-HMX-MP16/P  Master Panel, 16 Switch Control, Master Fire Phone
CW-HMX-MP32/P Master Panel, 32 Switch Control, Master Fire Phone
CW-HMX-MP64/P  Master Panel, 64 Switch Control, Master Fire Phone
CW-HMX-MP80/P  Master Panel, 80 Switch Control, Master Fire Phone
CW-HMX-MP96/P  Master Panel, 96 Switch Control, Master Fire Phone
   
Panel options: Cards may be added as job requirements demand
CW-MX-MFP Master Fire Phone - Enables system to incorporate 2 way communication. Included with /P panels.
CW-MX-SSC Switch Scan Card - Included in basic panels, up to 7 additional cards may be added.
CW-MX-SLC Switch LED Card - 16 Switch LED Bank, up to 8 per CW-MX-SSC.
CW-MX-II Input Interface Card - One included with basic panel, additional cards give 16 control
   
Distributed panel configurations
CW-HMX-DPS25 Distributed Panel, Single Channel, 25W
CW-HMX-DPS50 Distributed Panel, Single Channel, 50W
CW-HMX-DPS100 Distributed Panel, Single Channel, 100W
CW-HMX-DPS25/P Distributed Panel, Single Channel, 25W, Fire Phone
CW-HMX-DPS50/P Distributed Panel, Single Channel, 50W, Fire Phone
CW-HMX-DPS100/P  Distributed Panel, Single Channel, 100W, Fire Phone
CW-HMX-DP25 Distributed Panel, Dual Channel, 25W
CW-HMX-DP50 Distributed Panel, Dual Channel, 50W
CW-HMX-DP100 Distributed Panel, Dual Channel, 100W, Single Channel 200W
CW-HMX-DP25/P Distributed Panel, Dual Channel, 25W, Fire Phone
CW-HMX-DP50/P Distributed Panel, Dual Channel, 50W, Fire Phone
CW-HMX-DP100/P Distributed Panel, Dual Channel, 100W, Fire Phone, Single Channel 200W
   
Panel options: Cards may be added as job requirements demand
CW-MX-MBK Motherboard Relay Card - Expands MBR output 8 Class B or 4 Class A circuits
CW-MX-FPI 
Fire Phone Interface Card - Included in /P panels, up to 3 additionalcards may be added
CW-MX-FPO Fire Phone Output Card - Used with additional MX-FPIs for termination
CW-MX-AMI Audio Module Interface - Included with basic panel, additional cards give the ability to control multiple

Technical specifications

Primary power: 120 VAC / 230 VAC
Battery power: 24 VDC
Electrical ratings: All circuits @ 24VDC
Communications Bus: RS-485 Standard, 1M Baud data rate, Low Capacitance cable
Voltage: 5V peak-to-peak max
Frequency: 1.024MHz
Current: 50mA max
Impedence: 120 Ohms  (max. imp. between panels)
Dimensions: Master Panel and Distributed Panels (Length: 764mm, Width: 455mm, Height: 164mm); In case of "-42" Distributed Panels (Length: 1083mm, Width: 680mm, Height: 166mm)
   
Master panel
  Standby Alarm
DCC 80 mA 80mA
ASC 30 mA 30 mA
MFP 10 mA 10 mA
SSC 25 mA 25 mA
SLC 6 mA 6 mA
MMC 45 mA 45 mA
IOI 20 mA 20 mA
Colour: Charcoal grey
   
Distributed panel
  Standby Alarm
DCC 55 mA 55 mA
MBR 10 mA 55 mA
AMI 10 mA 10 mA
FPI 13 mA 13 mA
Battery charging: Maximum charging current from CW-EVX-25/50 is 800mA. Maximum battery size is 17Ah; CW-EVX-100 is 1A. Maximum battery size is 24Ah
   
Note: Specifications are subject to change without notice. Specifications are provided for information only and no responsibility is assumed by Eaton for their use.
Download Links
X
Download Close