Download document () of 20

126066
Model code: CRAZ-01/01

Eaton Moeller series xComfort - Wireless switches. Single frame 55mm, gloss white

General specifications

Product Name
Eaton Moeller series xComfort frame
Catalog Number
126066
EAN
4015081236534
Product Length/Depth
85 mm
Product Height
85 mm
Product Width
10 mm
Product Weight
13.1 g
Compliances
RoHS conform
Model Code
CRAZ-01/01

Product specifications

Features
Halogen free
Surface finishing
Glossy
Surface protection
Untreated
Color
White
Material quality
Thermoplastic
Bore hole opening diameter
0 mm
Built-in height
0 mm
Built-in width
0 mm
Number of modules horizontal (module system)
1
Number of modules vertical (module system)
1
Number of units
1
Number of units (horizontal)
1
Number of units (vertical)
1
RAL-number (Akin)
9010
Fastening type
Engage (snap)
Mounting position
Horizontal and vertical
Suitable for
Flush-mounted installation
Built-in installation
Number of gangs
1
Degree of protection
IK00
IP20
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.