Download document () of 20

125969
Model code: CTAA-01/04

Eaton Moeller series xComfort - Wireless switches. 1-way pushbutton, radio, 55x55 mm

General specifications

Product Name
Eaton Moeller series xComfort - Wireless switches
Catalog Number
125969
EAN
4015081236169
Product Length/Depth
70 mm
Product Height
12 mm
Product Width
70 mm
Product Weight
0.029 kg
Compliances
RoHS conform
Model Code
CTAA-01/04

Delivery program

Model
Other
Color
Gray
Bus system operating type
Radio frequent
None
Bus system product type
Pushbutton

Technical data - electrical

Power supply
Battery

Technical data - mechanical

Mounting method
Surface mounting
Surface mounted (plaster)
Material
Plastic
Material quality
Thermoplastic
Surface finishing
Matt
Surface protection
Untreated
Number of channels
1
Number of gangs (rocker)
1

Additional information

Features
Radio frequent bidirectional
Fitted with:
Bus connection
RAL-number (Akin)
7035
Used with
55 mm (Universal) pushbutton

Export product specification