Download document () of 20

184595
Model code: CWIZ-01/57

Eaton Moeller series xComfort - Wireless switches. Rocker single, glossy alpine white, Shutter

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
184595
EAN
4015081786244
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform
Model Code
CWIZ-01/57

Delivery program

Model
Single rocker
Color
White
Alpine white
Bus system product type
Rocker

Technical data - mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Glossy
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
1
Degree of protection
IK00
IP20

Additional information

Features
Halogen free
Imprint/indication
Symbol "arrows"
RAL-number (Akin)
9016
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.