Download document () of 20

172996
Model code: CWIZ-04/41

Eaton Moeller series xComfort - Wireless switches. Rocker, 4-way, White, gloss, 1/0

General specifications

Product Name
Eaton Moeller series xComfort rocker
Catalog Number
172996
EAN
4015081695874
Product Length/Depth
55 mm
Product Height
7 mm
Product Width
55 mm
Product Weight
7 g
Compliances
RoHS conform
Model Code
CWIZ-04/41

Delivery program

Model
Other
Color
Pure white
White
Bus system product type
Rocker

Technical data - mechanical

Material
Plastic
Material quality
Thermoplastic
Surface finishing
Glossy
Surface protection
Untreated
Fastening type
Engage (snap)
Number of gangs (rocker)
4
Degree of protection
IK00
IP20

Additional information

Features
Halogen free
Imprint/indication
Characters 0 and 1
RAL-number (Akin)
9010
Used with
55 mm (Universal) pushbutton
Utilization
Switch/push button

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.