Download document () of 20

170M3902

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 125A, 200 kAIC, Top fuse status indicator, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3902
EAN
5027590450447
UPC
051712563161
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
Contact factory
RoHS Compliant

Electrical data

Amperage Rating
125 A
Voltage rating
690 V
Voltage type
AC
Watt losses
26 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification