Download document () of 20

170M3906
Model code: FUSE 315A 690V 1*STN/110 AR

Eaton Bussmann series high speed square body fuse, 700V (UL), 690V (IEC), 315A, 200 kAIC, Top fuse status indicator, Fuse, Class aR

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M3906
EAN
5027590450485
UPC
051712793193
Product Length/Depth
305 mm
Product Height
65 mm
Product Width
145 mm
Product Weight
319 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 315A 690V 1*STN/110 AR

Electrical data

Amperage Rating
315 A
Voltage rating
690 V
Voltage type
AC
Watt losses
50 W
Breaking capacity
200 kA
Class
Class aR

Product specification

Fuse size
1*

Export product specification