Download document () of 20

170M5404
Model code: FUSE 400A 1250V 2SHT AR

Fuse-link, high speed, 400 A, AC 1250 V, size 2, 59 x 59 x 150 mm, aR, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5404
EAN
5027590456951
UPC
051712798563
Product Length/Depth
284 mm
Product Height
67 mm
Product Width
175 mm
Product Weight
281 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 400A 1250V 2SHT AR

Electrical data

Amperage Rating
400 A
Voltage rating
1250 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
T indicator for micro
Fuse indicator
Top fuse status indicator
Fuse size
2

Export product specification