Download document () of 20

170M5806
Model code: FUSE 315A 690V DIN 2* AR

Fuse-link, high speed, 315 A, AC 690 V, compact DIN 2, 55 x 71 x 150 mm, aR, DIN, IEC, single indicator

General specifications

Product Name
Eaton Bussmann series high speed square body fuse
Catalog Number
170M5806
EAN
5027590460231
UPC
051712798587
Product Length/Depth
210 mm
Product Height
80 mm
Product Width
160 mm
Product Weight
661 g
Compliances
Contact factory
RoHS Compliant
Model Code
FUSE 315A 690V DIN 2* AR

Electrical data

Amperage Rating
315 A
Voltage rating
690 V
Interrupt rating
100 kAIC
Class
Class aR

Product specifications

Application
semiconductor protection
Fuse type
DIN 43620
Bladed
Fuse indicator
Top fuse status indicator
Fuse size
02

Export product specification