Download document () of 20

199403
Model code: DC1-127D0FN-A66OE1

Eaton DC1 Variable frequency drive, 230 V AC, 1-phase, 7 A, 1.5 kW, IP66/NEMA 4X, Radio interference suppression filter, 7-digital display assembly, Additional PCB protection, UV resistant, FS1

General specifications

Product Name
Eaton DC1 Variable frequency drive
Catalog Number
199403
EAN
4015081977925
Product Length/Depth
162 mm
Product Height
232 mm
Product Width
161 mm
Product Weight
2.5 kg
Certifications
UL Category Control No.: NMMS, NMMS7
UL File No.: E172143
Certified by UL for use in Canada
UL
IEC/EN61800-5
CE marking
CUL
RCM
EAC
IEC/EN 61800-5-1
CSA-C22.2 No. 14
IEC/EN 61800-2
CE
UkrSEPRO
IEC/EN 61800-3
RoHS, ISO 9001
UL 508C
UL Listed
UL report applies to both US and Canada
Catalog Notes
  • Environmental class: 3C3, 3S3
  • Overload cycle for 60 s every 600 s
  • For normal internally and externally ventilated four-pole three-phase asynchronous motors with 1500 rpm at 50 Hz and 1800 rpm at 60 Hz
Model Code
DC1-127D0FN-A66OE1

Features & Functions

Features
Parameterization: Fieldbus
Parameterization: drivesConnect mobile (App)
Parameterization: drivesConnect
Parameterization: Keypad
Fitted with:
PC connection
UV resistance
Control unit
Radio interference suppression filter
Additional PCB protection
IGBT inverter
7-digital display assembly
Internal DC link

General

Cable length
150 m, unscreened, with motor choke, maximum permissible, Motor feeder
50 m, screened, maximum permissible, Motor feeder
C3 ≤ 25 m, maximum motor cable length
100 m, screened, with motor choke, maximum permissible, Motor feeder
75 m, unscreened, maximum permissible, Motor feeder
C1 ≤ 1 m, maximum motor cable length
C2 ≤ 5 m, maximum motor cable length
Communication interface
Modbus RTU, built in
CANopen®, built in
OP-Bus (RS485), built in
SmartWire-DT, optional
Connection to SmartWire-DT
No
Degree of protection
IP66
NEMA 4X
Electromagnetic compatibility
1st and 2nd environments (according to EN 61800-3)
Frame size
FS1
Mounting position
Vertical
Product category
Variable frequency drives
Protection
Finger and back-of-hand proof, Protection against direct contact (BGV A3, VBG4)
Protocol
Other bus systems
MODBUS
CAN
EtherNet/IP
Radio interference class
Optional external radio interference suppression filter for longer motor cable lengths and for use in different EMC environments
C1: for conducted emissions only
C2, C3: depending on the motor cable length, the connected load, and ambient conditions. External radio interference suppression filters (optional) may be necessary.
Suitable for
Branch circuits, (UL/CSA)

Climatic environmental conditions

Altitude
Max. 4000 m
Above 1000 m with 1 % derating per 100 m
Ambient operating temperature - min
-20 °C
Ambient operating temperature - max
40 °C
Ambient storage temperature - min
-40 °C
Ambient storage temperature - max
60 °C
Climatic proofing
< 95 average relative humidity (RH), no condensation, no corrosion

Main circuit

Efficiency
97 % (η)
Input current ILN at 150% overload
12.9 A
Leakage current at ground IPE - max
4.8 mA
Mains switch-on frequency
Maximum of one time every 30 seconds
Mains voltage - min
200 V
Mains voltage - max
240 V
Operating mode
U/f control
Synchronous reluctance motors
Sensorless vector control (SLV)
PM motors
BLDC motors
Speed control with slip compensation
Output frequency - min
0 Hz
Output frequency - max
500 Hz
Output voltage (U2)
240 V AC, 3-phase
230 V AC, 3-phase
Overload current IL at 150% overload
10.5 A
Rated control supply voltage
10 V DC (Us, max. 10 mA)
Rated frequency - min
48 Hz
Rated frequency - max
62 Hz
Rated operational current (Ie)
7 A at 150% overload (at an operating frequency of 6 kHz and an ambient air temperature of +40 °C)
Rated operational power at 220/230 V, 50 Hz, 3-phase
1.5 kW
Rated operational voltage
240 V AC, 1-phase
230 V AC, 1-phase
Resolution
0.1 Hz (Frequency resolution, setpoint value)
Short-circuit protection rating
15 A, UL (Class CC or J), Safety device (fuse or miniature circuit-breaker), Power Wiring
Starting current - max
175 % IH
Supply frequency
50/60 Hz
Switching frequency
8 kHz, 4 - 32 kHz adjustable (audible), fPWM, Power section, Main circuit
System configuration type
AC supply systems with earthed center point
Voltage rating - max
240 V

Motor rating

Assigned motor current IM at 220 - 240 V, 60 Hz, 150% overload
6.8 A
Assigned motor current IM at 230 V, 50 Hz, 150% overload
6.3 A

Apparent power

Apparent power at 230 V
2.79 kVA
Apparent power at 240 V
2.91 kVA

Braking function

Braking torque
Max. 100 % of rated operational current Ie, variable, DC - Main circuit
Max. 30 % MN, Standard - Main circuit

Control circuit

Number of inputs (analog)
2 (parameterizable, 0 - 10 V DC, 0/4 - 20 mA)
Number of inputs (digital)
4 (parameterizable, 10 - 30 V DC)
Number of outputs (analog)
1
Number of outputs (digital)
1
Number of relay outputs
1 (parameterizable, N/O, 6 A (250 V, AC-1) / 5 A (30 V, DC-1))

Design verification

Heat dissipation capacity Pdiss
0 W
Heat dissipation per pole, current-dependent Pvid
0 W
10.2.2 Corrosion resistance
Meets the product standard's requirements.
10.2.3.1 Verification of thermal stability of enclosures
Meets the product standard's requirements.
10.2.3.2 Verification of resistance of insulating materials to normal heat
Meets the product standard's requirements.
10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects
Meets the product standard's requirements.
10.2.4 Resistance to ultra-violet (UV) radiation
Meets the product standard's requirements.
10.2.5 Lifting
Does not apply, since the entire switchgear needs to be evaluated.
10.2.6 Mechanical impact
Does not apply, since the entire switchgear needs to be evaluated.
10.2.7 Inscriptions
Meets the product standard's requirements.
10.3 Degree of protection of assemblies
Does not apply, since the entire switchgear needs to be evaluated.
10.4 Clearances and creepage distances
Meets the product standard's requirements.
10.5 Protection against electric shock
Does not apply, since the entire switchgear needs to be evaluated.
10.6 Incorporation of switching devices and components
Does not apply, since the entire switchgear needs to be evaluated.
10.7 Internal electrical circuits and connections
Is the panel builder's responsibility.
10.8 Connections for external conductors
Is the panel builder's responsibility.
10.9.2 Power-frequency electric strength
Is the panel builder's responsibility.
10.9.3 Impulse withstand voltage
Is the panel builder's responsibility.
10.9.4 Testing of enclosures made of insulating material
Is the panel builder's responsibility.
10.10 Temperature rise
The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
10.11 Short-circuit rating
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.12 Electromagnetic compatibility
Is the panel builder's responsibility. The specifications for the switchgear must be observed.
10.13 Mechanical function
The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.

Need product support?

Support from Eaton

Need urgent product technical support?

Email : EatonMiddleEastEnquiries@eaton.com