Download document () of 20
We make what matters work

JBXPC2G18MCSDSR

In line cable receptacle, IP40, size 2, 18 male contacts, cable clamp backshell; JBXPC2G18MCSDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXPC2G18MCSDSR
Product Length/Depth
50 mm
Product Height
16 mm
Product Width
16 mm
Product Weight
40.55 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Export product specification