Eaton Bussmann series of AMX(L), AMH and AML are a family of bolt down fuses that provide best in class power density with nominal current ratings up to 500 A. These product families offer voltage ratings up to 125 Vdc, and ultra-high interrupting ratings, up to 20,000 A. They are ideally suited to protect in high current power distribution applications and against the damaging fault currents brought about by the latest battery technologies. They can also provide a rejection feature to avoid lower voltage options to be used in place.
AMX/AMXL: (48 x 12 x 8.5 mm) Automotive bolt-in fuse
AMH: (55.4 x 17.7 x 12 mm) Automotive bolt-in fuse
AML: (68.2 x 17.7 x 12 mm) Bolt-down EV fuse
BSCR101: 48.45 x 18.7 x 45.9 mm Fuse holder
HMX: 53 x 30.5 x 25.8 mm Fuse holder
C220x: 50.8 x 31.8 x 79.4 mm Feed through connector (junction box)
HMX Fuse holder
BSCR101 Fuse holder
C220x junction block
Módulo de supercondensador XVM
Módulo de supercapacitor XTM-18
Módulo de supercondensador XLR
Módulo de supercondensador XLM
Fusible SMD 1025HC
2822HC SMD fuse
Fusible SMD 1245HC