Búsqueda de conocimientos
Descargar documento () de 20
Automatic self-cleaning

AFR

The AFR Industrial Filter is a unique, expandable circular design for increased capacity in a compact one-square-meter footprint. The AFR-Series is ideal for high volume, low viscosity applications with retentions as low as 2 microns. It also uses cleanable media that reduces life cycle costs and maximizes productivity.

Technology
Backwashing
Total Volumetric Capacity
4-4.8 gal (15.1-18.1 liters)
Operating Pressure
250 psi (17.2 bar)

Características principales

  • Solids removal from 2 to 1,700 microns
  • Versatility with a modular design that enables future capacity and configuration flexibility.
  • Single system Flow rates up to 3,000 gpm (681 m³/hr)
  • Smooth pipe and nozzle connection transitions to avoid dead spots in the fluid stream and minimize pressure drop.
  • A broad selection of filter media materials and retentions suitable for a wide range of applications.
  • Proprietary 3-way, full-ported valves allow fast, frequent sequencing and maximum cleaning force during backwashing.
  • Isolated top-to-bottom backwash flow ensures complete and efficient media cleaning while continuing to deliver filtered product downstream.
  • Numerous automated backwash options for operator-free service and minimal backwash effluent (<2% of system volume).
  • Available ACCUFLUX media is 98.6 % efficent
  • Configured with an array of up to eight - 4" (101.8 mm) or 6"; (152.4 mm) body tubes surrounding a central cleaning valve

Applications:

  • City water lines 
  • Hot condensate 
  • Chiller water 
  • Fresh water
  • Whitewater / shower water 
  • Cip fluids 
  • Papermaking wet end starch 
  • Pelletizer water 
  • Single and duo tubular filters for a wide range of applications up to 1000 psi and high viscosity applications

How It Works - AFR-Series Tubular Backwashing Filters - Eaton Filtration

The AFR Industrial Filter is a unique, expandable circular design for increased capacity in a compact one-square-meter footprint. The AFR-Series is ideal for high volume, low viscosity applications with retentions as low as 2 microns. It also uses cleanable media that reduces life cycle costs and maximizes productivity.

Especificaciones

Specifications

Connection Inlet and Outlet: 8” ANSI or 200 mm DIN flanged.
Drain: 3”(80 mm) weld stub
Process Parameters Temperature: 300 °F (149 °C) maximum
(determined by screen material and elastomer seals).
Operating pressure: up to 250 psi (17 bar)
Elastomer Seals Standard: Buna-N (180 °F (82 °C) max).
Optional: Nordel (230 °F (110 °C) max); Viton® (350 °F (149 °C) max)
Housing/ Wetted Parts Materials Standard: 316 stainless steel.
Optional: Wide range available; consult Eaton
Frame Material Standard: Painted carbon steel.
Optional: 304 stainless steel
Automation Standard: Choice of programmable logic controller
(PLC) or semi-automatic. Optional: Wide range available; ask
your representative for more information
Utilities Electrical: 110 or 220 Volt, 50 or 60 Hz, single-phase.
Air: 60-120 psi (4.1-8.3 bar) @ 5 cfm. Air must be clean, dry
and non-lubricated
  AFR-8-4 AFR-8-6
Body Inlet/Outlet Size - in. (mm) 3 (76.2) 3 (76.2)
Inlet Outlet Header Size1 - in. (mm) 8 (203.2) 8 (203.2)
Body Diameter - in. (mm) 4 (101.8) 6 (152.4)
Screen Length - in. (mm) 36 (914.4) 36 (914.4)
Element Styles Available 2 - in. (mm) 3.25 (82.8) diameter single, Tri-Cluster, Accuflux-7 5-Cluster, 7-Cluster, Accuflux-15
Pressure Rating - psi (bar) 250 (17.2) 250 (17.2)
Volumetric Capacity Each body tube = 4 gallons Each body tube = 4.8 gallons
Single Unit Weight3 - lbs. (kg) 1,100 (499) 1,300 (590)
Air Requirement 60-120 psi (4.1-8.3 bar) @ 5 cfm for sequencing 60-120 psi (4.1-8.3 bar) @ 5 cfm, for sequencing
Electrical Requirement 110/220 V, 50/60 Hz, single phase 110/220 V, 50/60 Hz, single phase
Descargar enlaces
X
Download Close