Download document () of 20

171301
Model code: SL4-PIB-IMS

Eaton Moeller® series SL4 Base module;internal fixing screw

List price €58.99

General Specifications

Product Name
Eaton Moeller® series SL4 Base module
Catalog Number
171301
EAN
4015081678433
Product Length/Depth
43 mm
Product Height
91 mm
Product Width
43 mm
Product Weight
0.061 kg
Compliances
CE Marked
Certifications
UL 508
UL Listed
CSA Certified
cULus Listed
UL Listed file E29184
CSA Std. C22.2 No. 14-10
CSA Std. C22.2 No. 94-91
CSA Class No. NKCR7
IEC Rated
UL File No.: E29184
CSA-C22.2 No. 14-10
Certified by UL for use in Canada
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
UL
CE
UL report applies to both US and Canada
CSA Class No.: NKCR7
IEC/EN 60529
IEC/EN 60947-5-1
Catalog Notes
0
Model Code
SL4-PIB-IMS

Product specifications

Used with
Used with SL4-L, SL4-BL, SL4-FL, SL4-AP
Type
Base module
Product Category
SL signal towers
Accessories
Built-in fixing screws
Fitted with:
Cover
Built-in (pre-assembled) fixing screws
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Mounting Method
Horizontal
Floor
Bracket
Rated impulse withstand voltage (Uimp)
4000 V AC
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Quantity
1
Rated insulation voltage (Ui)
250 V
Terminals
Spring loaded
Series
SL4
Color
Other
Mounting position
As required
Degree of protection
IP66
NEMA 4
NEMA 4X
NEMA 13
Overvoltage category
III
Connection type (auxiliary circuit)
Spring clamp connection
Terminal capacity (AWG)
24 - 16
Number of modules
Max. 5 (with standard base)
Max. 5
Max. 10 (with base for mounting on both sides)
Terminal capacity (solid/flexible with ferrule)
0.25 - 1.5 mm²
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Rated operational voltage
110/120 V AC ± 10 %
24 V AC/DC ± 10 %
230/240 V AC ± 10 %
Terminal capacity (flexible with ferrule and plastic collar)
0.25 - 0.75 mm²
Terminal capacity (solid/flexible)
0.2 - 1.5 mm²

Export product specification