Download document () of 20

171351
Model code: SL4-BL230-R

Eaton Moeller® series SL4 Flashing light module, red, LED, 230 V

List price €103.22

General Specifications

Product Name
Eaton Moeller® series SL4 Flashing light module
Catalog Number
171351
EAN
4015081678853
Product Length/Depth
43 mm
Product Height
75 mm
Product Width
43 mm
Product Weight
0.043 kg
Certifications
UL report applies to both US and Canada
Certified by UL for use in Canada
UL File No.: E29184
IEC/EN 60947-5-1
IEC/EN 60529
CE
UL 508
CSA Class No.: NKCR7
CSA-C22.2 No. 14-10
CSA-C22.2 No. 94-91
UL Category Control No.: NKCR
UL
Model Code
SL4-BL230-R

Product specifications

Type
Flashing light module
Product Category
SL signal towers
Pollution degree
3
Flashing frequency
2 Hz
Climatic proofing
Damp heat, cyclic, to IEC 60068-2-30
Damp heat, constant, to IEC 60068-2-78
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Blinker light
Color
Red
Voltage type
AC
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Degree of protection
NEMA 4X
IP66
Lamp type
LED
Overvoltage category
III
Current consumption
34 mA at 230/240 V AC
Lifespan, electrical
100,000 h
Light type
Flashing light
Light modules
LED
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at DC - max
0 V
Rated operational voltage (Ue) at DC - min
0 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
43 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V

Export product specification