Download document () of 20

197320
Model code: SL7-FMS-ASI-V21

Eaton Moeller® series SL7 Base module, AS interface specification V2.1 max. 3 modules

List price €196.56

General Specifications

Product Name
Eaton Moeller® series SL7 Base module
Catalog Number
197320
EAN
4015080894445
Product Length/Depth
73 mm
Product Height
175 mm
Product Width
73 mm
Product Weight
0.317 kg
Certifications
CSA-C22.2 No. 13-10
CSA Class No.: NKCR7
UL 508
CE
UL File No.: E29184
IEC/EN 60947-5-1
UL Category Control No.: NKCR
UL report applies to both US and Canada
IEC/EN 60529
UL
Certified by UL for use in Canada
Model Code
SL7-FMS-ASI-V21

Product specifications

Type
AS-Interface module
Product Category
SL signal towers
Fitted with:
Status-LED
Printed circuit board with 3 outputs
Pollution degree
3
Addressing
Address set via connection to AS-Interface cable
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Mounting Method
Bracket
Floor
Horizontal
Rated impulse withstand voltage (Uimp)
4000 V AC
Functions
Strobe light
Flash light
Continuous light
Acoustic indication
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Rated insulation voltage (Ui)
250 V
Stripping length (main cable)
6 mm
Tube length
100 mm
Color
Other
Screwdriver size
3.5 x 0.5 mm, Terminal screw
Mounting position
As required
Degree of protection
NEMA 4
NEMA 13
NEMA 4X
IP66
Overvoltage category
III
Connection type (auxiliary circuit)
Screw connection
Suitable for
AS interface
Terminal capacity (AWG)
22 - 14
Number of modules
Max. 3
Power consumption
≤ 210 mA (AS-Interface)
Protocol
AS-Interface (S-8.A.F)
Shock resistance
Mechanical, According to IEC/EN 60068-2-27
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Terminal capacity (solid/flexible)
0.5 - 2.5 mm²
Tightening torque
0.7 Nm, Screw terminals

Export product specification