Download document () of 20

171330
Model code: SL4-L230-A

Eaton Moeller® series SL4 Continuous light module, orange, LED, 230 V

List price €87.99

General Specifications

Product Name
Eaton Moeller® series SL4 Continuous light module
Catalog Number
171330
EAN
4015081678679
Product Length/Depth
43 mm
Product Height
75 mm
Product Width
43 mm
Product Weight
0.043 kg
Certifications
CSA-C22.2 No. 14-10
UL Category Control No.: NKCR
IEC/EN 60529
UL report applies to both US and Canada
Certified by UL for use in Canada
IEC/EN 60947-5-1
UL File No.: E29184
CSA Class No.: NKCR7
UL
UL 508
CE
CSA-C22.2 No. 94-91
Model Code
SL4-L230-A

Product specifications

Type
Continuous light module
Product Category
SL signal towers
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Continuous light
Color
Orange
Voltage type
AC
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Degree of protection
NEMA 13
IP66
Lamp type
LED
Overvoltage category
III
Current consumption
34 mA at 230/240 V AC
Lifespan, electrical
100,000 h
Light type
Continuous light
Light modules
LED
Number of modules
Max. 5 (with standard base)
Max. 10 (with base for mounting on both sides)
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Rated operational voltage (Ue) at AC - max
240 V
Rated operational voltage (Ue) at AC - min
230 V
Rated operational voltage (Ue) at DC - max
0 V
Rated operational voltage (Ue) at DC - min
0 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
43 mm
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V

Export product specification