Download document () of 20

171318
Model code: SL4-L24-A

Eaton Moeller® series SL4 Continuous light module, orange, LED, 24 V

List price EUR73.25

General Specifications

Product Name
Eaton Moeller® series SL4 Continuous light module
Catalog Number
171318
EAN
4015081678570
Product Length/Depth
43 mm
Product Height
75 mm
Product Width
43 mm
Product Weight
0.042 kg
Compliances
CE Marked
Certifications
UL 508
UL Listed
CSA Certified
cULus Listed
UL Listed file E29184
CSA Std. C22.2 No. 94-91
CSA Class No. NKCR7
CSA Std. C22.2 No. 14-10
IEC Rated
IEC/EN 60529
CSA-C22.2 No. 14-10
CE
UL report applies to both US and Canada
CSA-C22.2 No. 94-91
Certified by UL for use in Canada
UL File No.: E29184
UL Category Control No.: NKCR
CSA Class No.: NKCR7
IEC/EN 60947-5-1
UL
Catalog Notes
0
Model Code
SL4-L24-A

Product specifications

Type
Continuous light module
Environmental rating
IP66
Product Category
SL signal towers
Voltage rating
24 Vac/Vdc
Pollution degree
3
Climatic proofing
Damp heat, constant, to IEC 60068-2-78
Damp heat, cyclic, to IEC 60068-2-30
Connection to SmartWire-DT
No
Rated impulse withstand voltage (Uimp)
4000 V AC
Enclosure color
Black
Functions
Continuous light
Illumination
Continuous LED
Color
Orange
Voltage type
AC/DC
Material
Enclosure: Polycarbonate (PC)
Cap: Polycarbonate (PC)
Mounting position
As required
Degree of protection
IP66
NEMA 13
Lamp type
LED
Overvoltage category
III
Current consumption
50 mA at 24 V AC/DC
Lifespan, electrical
100,000 h
Light type
Continuous light
Light modules
LED
Number of modules
Max. 10 (with base for mounting on both sides)
Max. 5 (with standard base)
Shock resistance
15 g, Mechanical, According to IEC/EN 60068-2-27, Sinusoidal shock 11 ms
Mechanical, According to IEC/EN 60068-2-27
Rated operational voltage (Ue) at AC - max
24 V
Rated operational voltage (Ue) at AC - min
24 V
Rated operational voltage (Ue) at DC - max
24 V
Rated operational voltage (Ue) at DC - min
24 V
Ambient operating temperature - max
60 °C
Ambient operating temperature - min
-30 °C
Leakage current
0.003 A
Outside diameter
43 mm
Quantity
1
Radiation angle
360 °
Rated insulation voltage (Ui)
250 V
Enclosure
UL type 4, 4X, 13
Series
SL4

Export product specification