Download document () of 20

183645
Model code: INX16B4-08F-1

Eaton Moeller series IZMX/INX - ACB. Switch, disconnector, 4 pole, 800A, without protection, IEC, Fixed, 16B4, 08F, 1

List price €5,240.49

General Specifications

Product Name
Eaton Moeller series IZMX/INX switch-disconnector
Catalog Number
183645
EAN
4015081793815
Product Length/Depth
584 mm
Product Height
597 mm
Product Width
521 mm
Product Weight
23.37 kg
Compliances
IEC/EN 60947
IEC
RoHS conform
Model Code
INX16B4-08F-1

Export product specification