Eaton 9E UPS, 6000 VA, 4800 W, Input: Hardwired, Output: Hardwired, Tower
Product Name |
Eaton 9E UPS
|
Catalog Number |
9E6KI
|
UPC |
743172067661
|
Product Length/Depth |
61.29 cm
|
Product Height |
70.85 cm
|
Product Width |
26.24 cm
|
Product Weight |
68 kg
|
Compliances |
CE Marked
TUV |
Certifications |
IEC/EN 62040-1
IEC/EN 62040-2 CE EAC |
Battery type |
Sealed, lead-acid
|
Runtime graph | |
Battery replacement |
Replacable batteries
|
Battery quantity |
15
|
Battery management |
|
Battery rating |
12 V / 9 Ah
|
Extended battery capability |
Yes
|
Voltage |
230V
|
Wattage |
4800 W
|
Output power factor |
0.8
|
Output voltage range |
220/230/240 V +/- 2%
|
Output waveform |
Sine wave
|
Output nominal voltage |
230V default (220/230/240V)
|
Voltage distortion output (linear load) - max |
3
|
Feed type |
1
|
Topology |
Online/Double-conversion
|
VA rating |
6000 VA
|
Input connection |
Hardwired/fixed connection
|
Input nominal voltage |
230V default (220/230/240V)
|
Nominal frequency |
50/60 Hz
|
Input power factor |
>.99
|
Input voltage range |
176-276 V (110-276 V with derating)
|
Input frequency range |
45-66Hz
|
Includes network card |
No
|
Communication |
|
Ethernet interface |
No
|
User interface |
LCD Display
|
Potential free switch contact |
Yes
|
Expansion slots |
One slot for optional communication card
|
Software compatibility |
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
|
Type of interface |
Other
|
Altitude |
3000 m
|
Noise level |
<55 dB at 1 meter
|
Temperature range |
0° to 40°C (32° to 104°F)
|
Relative humidity |
0-95% non-condensing
|
Construction type |
Free standing model
|
Package contents |
|
Phase (output) |
1
|
Internal bypass |
Yes
|
Auto shutdown function |
Yes
|
Color |
Black
|
Efficiency at max. load |
91
|
Rack mounting kit |
No
|
Phase (input) |
1
|
Hot swap power |
No
|