The serial number is known to Eaton to be SUSPECT.
The serial number is not recognised by Eaton and is invalid.
Eaton Intervention Product Line A, Distributed services (Electronic format), UPS commissioning or a preventive maintenance visit
Discover other Eaton products and accessories built to enhance this product.
5PX1500IRTNG2
Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
9PX1500IRTN-L
Eaton 9PX Lithium UPS Netpack, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9PX3000IRTN-L
Eaton 9PX Lithium UPS Netpack, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U, Network card included
9PX3000IRT2U-L
Eaton 9PX UPS, Lithium, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
9PX2200IRT2U-L
Eaton 9PX UPS, Lithium, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
9PX1500IRT2U-L
Eaton 9PX UPS, Lithium, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
5PX3000IRT3UG2
Eaton 5PX Gen2 UPS, 3000 VA, 3000 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 3U
5PX2200IRT3UG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 3U
5PX2200IRT2UG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U
5PX1500IRTN
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9PX6KIBP
Eaton 9PX UPS HotSwap, 6000 VA, 5400 W, Input: Hardwired, Outputs: (3) C13, (2) C19, Hardwired, Rack/tower, 3U
9PX6KIRTN
Eaton 9PX UPS Netpack, 6000 VA, 5400 W, Input: Hardwired, Outputs: (8) C13, (2) C19, Hardwired, Rack/tower, 3U, Network card included
5P1550I
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (8) C13, Tower
5PX3000IRT3U
Eaton 5PX UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 3U
5PX3000IRTN
Eaton 5PX UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U, Network card included
9PX2200IRT2U
Eaton 9PX UPS, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
9SX5KIRT
Eaton 9SX UPS, 5000 VA, 4500 W, Input: Hardwired, Outputs: (8) C13, (2) C19, Hardwired, Rack/tower, 3U
9PX5KIBP
Eaton 9PX UPS, 5000 VA, 4500 W, Input: Hardwired, Outputs: (3) C13, (2) C19, Hardwired, Rack/tower, 3U
9PX1000IRT2U
Eaton 9PX UPS, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
9PX2200IRTBP
Eaton 9PX UPS HotSwap IEC, 2200 VA, 2200 W, Input: C20, Outputs: (6) C13, (1) C19, Rack/tower, 3U
9PX1000IRTN
Eaton 9PX UPS Netpack, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9PX2200IRTBPH
Eaton 9PX UPS HotSwap HW, 2200 VA, 2200 W, Input: Hardwired, Outputs: Hardwired, Rack/tower, 3U
9PX2200IRT3U
Eaton 9PX UPS, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 3U
9PX3000IRTM
Eaton 9PX Marine UPS, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 3U
9PX3000IRTBPH
Eaton 9PX UPS HotSwap HW, 3000 VA, 3000 W, Input: Hardwired, Outputs: Hardwired, Rack/tower, 3U
9PX1500IRTM
Eaton 9PX Marine UPS, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
9PX3000IRT3U
Eaton 9PX UPS, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 3U
9PX2200IRTN
Eaton 9PX UPS Netpack, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U, Network card included
9PX3000IRT2U
Eaton 9PX UPS, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
9SX3000IR
Eaton 9SX UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack, 2U
5P1550IR
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U
9SX2000I
Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Tower
9SX5KI
Eaton 9SX UPS, 5000 VA, 4500 W, Input: Hardwired, Tower
9SX6KI
Eaton 9SX UPS, 6000 VA, 5400 W, Input: Hardwired, Tower
9SX3000IM
Eaton 9SX Marine UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Tower
9SX1000I
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
9SX1500I
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Tower
9SX1000IR
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Rack, 2U
9SX1500IR
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 2U
9SX2000IR
Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Rack, 2U
9PX3000IRTBP
Eaton 9PX UPS HotSwap IEC, 3000 VA, 3000 W, Input: C20, Outputs: (6) C13, (1) C19, Rack/tower, 3U
9PX3000IRTN
Eaton 9PX UPS Netpack, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U, Network card included
9PX1500IRTN
Eaton 9PX UPS Netpack, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9E6KI
Eaton 9E UPS, 6000 VA, 4800 W, Input: Hardwired, Output: Hardwired, Tower
9E10KI
Eaton 9E UPS, 10 kVA, 8 kW, Input: Hardwired, Output: Hardwired, Tower
9E10KIXL
Eaton 9E UPS XL, 10 kVA, 8 kW, Input: Hardwired, Output: Hardwired, Tower
5PX3000IRT2UG2
Eaton 5PX Gen2 UPS, 3000 VA, 3000 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U
5PX2200IRTNG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U, Network card included
5PX1500IRT2UG2
Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U
5PX1000IRTNG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
5PX1500IRTNG2
Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
9PX1500IRTN-L
Eaton 9PX Lithium UPS Netpack, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9PX3000IRTN-L
Eaton 9PX Lithium UPS Netpack, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U, Network card included
9PX3000IRT2U-L
Eaton 9PX UPS, Lithium, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
9PX2200IRT2U-L
Eaton 9PX UPS, Lithium, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
9PX1500IRT2U-L
Eaton 9PX UPS, Lithium, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
5PX3000IRT3UG2
Eaton 5PX Gen2 UPS, 3000 VA, 3000 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 3U
5PX2200IRT3UG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 3U
5PX2200IRT2UG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U
5PX1500IRTN
Eaton 5PX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9PX6KIBP
Eaton 9PX UPS HotSwap, 6000 VA, 5400 W, Input: Hardwired, Outputs: (3) C13, (2) C19, Hardwired, Rack/tower, 3U
9PX6KIRTN
Eaton 9PX UPS Netpack, 6000 VA, 5400 W, Input: Hardwired, Outputs: (8) C13, (2) C19, Hardwired, Rack/tower, 3U, Network card included
5P1550I
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (8) C13, Tower
5PX3000IRT3U
Eaton 5PX UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 3U
5PX3000IRTN
Eaton 5PX UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack/tower, 2U, Network card included
9PX2200IRT2U
Eaton 9PX UPS, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
9SX5KIRT
Eaton 9SX UPS, 5000 VA, 4500 W, Input: Hardwired, Outputs: (8) C13, (2) C19, Hardwired, Rack/tower, 3U
9PX5KIBP
Eaton 9PX UPS, 5000 VA, 4500 W, Input: Hardwired, Outputs: (3) C13, (2) C19, Hardwired, Rack/tower, 3U
9PX1000IRT2U
Eaton 9PX UPS, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
9PX2200IRTBP
Eaton 9PX UPS HotSwap IEC, 2200 VA, 2200 W, Input: C20, Outputs: (6) C13, (1) C19, Rack/tower, 3U
9PX1000IRTN
Eaton 9PX UPS Netpack, 1000 VA, 1000 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9PX2200IRTBPH
Eaton 9PX UPS HotSwap HW, 2200 VA, 2200 W, Input: Hardwired, Outputs: Hardwired, Rack/tower, 3U
9PX2200IRT3U
Eaton 9PX UPS, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 3U
9PX3000IRTM
Eaton 9PX Marine UPS, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 3U
9PX3000IRTBPH
Eaton 9PX UPS HotSwap HW, 3000 VA, 3000 W, Input: Hardwired, Outputs: Hardwired, Rack/tower, 3U
9PX1500IRTM
Eaton 9PX Marine UPS, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U
9PX3000IRT3U
Eaton 9PX UPS, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 3U
9PX2200IRTN
Eaton 9PX UPS Netpack, 2200 VA, 2200 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U, Network card included
9PX3000IRT2U
Eaton 9PX UPS, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U
9SX3000IR
Eaton 9SX UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Rack, 2U
5P1550IR
Eaton 5P UPS, 1550 VA, 1100 W, Input: C14, Outputs: (6) C13, Rack, 1U
9SX2000I
Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Tower
9SX5KI
Eaton 9SX UPS, 5000 VA, 4500 W, Input: Hardwired, Tower
9SX6KI
Eaton 9SX UPS, 6000 VA, 5400 W, Input: Hardwired, Tower
9SX3000IM
Eaton 9SX Marine UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Tower
9SX1000I
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Tower
9SX1500I
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Tower
9SX1000IR
Eaton 9SX UPS, 1000 VA, 900 W, Input: C14, Outputs: (6) C13, Rack, 2U
9SX1500IR
Eaton 9SX UPS, 1500 VA, 1350 W, Input: C14, Outputs: (6) C13, Rack, 2U
9SX2000IR
Eaton 9SX UPS, 2000 VA, 1800 W, Input: C14, Outputs: (8) C13, Rack, 2U
9PX3000IRTBP
Eaton 9PX UPS HotSwap IEC, 3000 VA, 3000 W, Input: C20, Outputs: (6) C13, (1) C19, Rack/tower, 3U
9PX3000IRTN
Eaton 9PX UPS Netpack, 3000 VA, 3000 W, Input: C20, Outputs: (8) C13, (2) C19, Rack/tower, 2U, Network card included
9PX1500IRTN
Eaton 9PX UPS Netpack, 1500 VA, 1500 W, Input: C14, Outputs: (8) C13, Rack/tower, 2U, Network card included
9E6KI
Eaton 9E UPS, 6000 VA, 4800 W, Input: Hardwired, Output: Hardwired, Tower
9E10KI
Eaton 9E UPS, 10 kVA, 8 kW, Input: Hardwired, Output: Hardwired, Tower
9E10KIXL
Eaton 9E UPS XL, 10 kVA, 8 kW, Input: Hardwired, Output: Hardwired, Tower
5PX3000IRT2UG2
Eaton 5PX Gen2 UPS, 3000 VA, 3000 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U
5PX2200IRTNG2
Eaton 5PX Gen2 UPS, 2200 VA, 2200 W, Input: C20, Output: (8) C13, (2) C19, Rack/tower, 2U, Network card included
5PX1500IRT2UG2
Eaton 5PX Gen2 UPS, 1500 VA, 1500 W, Input: C14, Output: (8) C13, Rack/tower, 2U
5PX1000IRTNG2
Eaton 5PX Gen2 UPS, 1000 VA, 1000 W, Input: C14, Output: (8) C13, Rack/tower, 2U, Network card included
Distributor | Available Qty. | Location Type | BuyNow.TableColLabelLink |
---|