Download document () of 20

9SX3000IM

Eaton 9SX Marine UPS, 3000 VA, 2700 W, Input: C20, Outputs: (8) C13, (1) C19, Tower

List price EUR3220

General Specifications

Product Name
Eaton 9SX Marine UPS
Catalog Number
9SX3000IM
UPC
743172091024
Product Length/Depth
41.2 cm
Product Height
34.6 cm
Product Width
21.4 cm
Product Weight
34 kg
Compliances
CE Marked
TUV
cULus Listed
CSA 22.2
FCC part 15 Class B
CISPR22 Class B
Certifications
IEC/EN 62040-1
UL 1778
IEC/EN 62040-2
CE
cULus Listed
EAC
DNV GL Certified

Product specifications

Special features
  • DNV-GL approved
  • Double conversion topology
  • Constantly monitors power conditions and regulates voltage and frequency
  • Provides more real power (watts) to protect more equipment with a 0.9 power factor
  • Energy efficient, reduce energy and cooling costs
  • Internal bypass allows service continuity in case of UPS fault
  • Next-generation graphical LCD display
  • Meter energy consumption (at the UPS level)
  • Hot swappable batteries
  • Advanced Battery Management (ABM) technology to increase battery lifetime
  • Long backup time with up to 4 optional EBM
Topology
Online/Double-conversion
Form factor
Tower
Construction type
Free standing model
Color
Black
VA rating
3000 VA
Wattage
2700 W
Rack mounting kit
No
Package contents
  • UPS
  • Quickstart guide
  • (2) IEC-IEC output cables
  • Serial cable
  • USB cable
Internal bypass
Yes
Hot swap power
No
Auto shutdown function
Yes
Primary frequency - max
70 Hz
Primary frequency - min
40 Hz
Input connection
C20
Input cord length
1.8m
Input nominal voltage
230V default (200/208/220/230/240V)
Nominal frequency
50/60 Hz
Input frequency range
40-70 Hz
Input power factor
>.99
Receptacle
(8) C13, (1) C19
Number of Outputs C13
8
Number of Outputs C19
1
Output waveform
Sine wave
Voltage
230V
Output nominal voltage
230V default (200/208/220/230/240V)
Feed type
1
Voltage type
AC
Runtime graph
View runtime graph
Battery management
  • ABM & Temperature compensated charging method (user selectable)
  • Automatic battery test
  • Deep discharge protection
  • Automatic recognition of external battery units
Battery replacement
Hot-swappable internal batteries and extended battery modules (EBMs)
Battery rating
12 V / 9 Ah
Battery type
Sealed, lead-acid
Extended battery capability
Yes
Runtime at half load
15.5 min
Communication
  • USB port (HID compliant)
  • Serial port (RS232)
  • Mini-terminal block for remote power off
  • Mini-terminal block for output relay
  • Dry contacts (2 outputs, 1 input, optocoupler, DB9)
Expansion slots
One slot for optional communication card
Ethernet interface
No
Includes network card
No
Software compatibility
Eaton Intelligent Power Manager, Eaton Intelligent Power Protector
User interface
Multilingual graphical LCD display
Potential free switch contact
Yes
Altitude
3000 m
BTU Rating
Online: 818
Noise level
<45 dB at 1 meter
Relative humidity
0-96% non-condensing
Temperature range
0° to 40°C (32° to 104°F)
Input voltage - max
276 V
Input voltage - min
140 V
Output voltage - max
240 V
Output voltage - min
200 V
Secondary frequency - max
60 Hz
Secondary frequency - min
50 Hz
Battery quantity
8
Efficiency at max. load
92.4
Efficiency (eco-mode)
97.4
Input voltage range
200-276 V (140 V-276 V with derating)
Max number of battery packs
4
Output frequency
50/60 Hz
Output power factor
0.9
Output voltage range
200/208/220/230/240 V +/- 2%
Phase (input)
1
Phase (output)
1
Runtime at full load
6 min
Voltage distortion output (linear load) - max
3
Power consumption
240 W

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.